Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | Use either 41FY1 - 6.4 - 15.2 mm or 41FY2 - 7.6 - 19 mm | |
Installation | non-flush | |
Output polarity | DC | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V DC | |
Hysteresis | 5 ... 25 % | |
Short-circuit protection | yes | |
Voltage drop | ≤ 2.5 V DC | |
Repeat accuracy | +/- 3 % | |
Operating current | ≤ 200 mA | |
Off-state current | ≤ 30 mA | |
No-load supply current | ≤ 40 mA | |
Indicators/operating means | ||
LED indication | switching state | |
Electrical specifications | ||
Electrical rating | 10 - 30 V DC | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -30 ... 85 °C (-22 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 2 m | |
Core cross section | 0.34 mm2 | |
Housing material | Polycarbonate | |
Sensing face | Polycarbonate | |
Degree of protection | IP67 | |
Dimensions | ||
Width | 16 mm | |
Depth | 16 mm | |
Length | 74.2 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274301 |
ECLASS 12.0 | 27274301 |
ECLASS 11.0 | 27270104 |
ECLASS 10.0.1 | 27270104 |
ECLASS 9.0 | 27270104 |
ECLASS 8.0 | 27270104 |
ECLASS 5.1 | 27270104 |
ETIM 9.0 | EC002544 |
ETIM 8.0 | EC002544 |
ETIM 7.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 5.0 | EC002544 |
UNSPSC 12.1 | 39121550 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-42112991-0 / UL-CA-2131622-0 | ALL | 553 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5059A | ALL | 1230 KB | |
UK Declaration of Conformity (P+F) | TDOC-6458_ENG | ENG | 1284 KB |