Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | Use either 41FY1 - 6.4 - 15.2 mm or 41FY2 - 7.6 - 19 mm | |
Installation | non-flush | |
Output polarity | AC | |
Output type | 2-wire AC | |
Nominal ratings | ||
Operating voltage | 93 ... 132 V AC | |
Hysteresis | 5 ... 25 % | |
Voltage drop | 6 V at 500 mA | |
Momentary current (20 ms, 0.1 Hz) | 1.2 A | |
Repeat accuracy | +/- 3 % | |
Operating current | max. 500 mA | |
Off-state current | ≤ 1.5 mA | |
Indicators/operating means | ||
LED indication | switching state | |
Electrical specifications | ||
Electrical rating | 93 - 132 V AC | |
Ambient conditions | ||
Ambient temperature | -30 ... 85 °C (-22 ... 185 °F) | |
Mechanical specifications | ||
Connection type | M12 connector, male, 4-pin, B-coded | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Width | 16 mm | |
Depth | 16 mm | |
Length | 74.2 mm | |
Note | no connection pin 3 and pin 4 |
System | Classcode |
---|---|
ECLASS 13.0 | 27274301 |
ECLASS 12.0 | 27274301 |
ECLASS 11.0 | 27270104 |
ECLASS 10.0.1 | 27270104 |
ECLASS 9.0 | 27270104 |
ECLASS 8.0 | 27270104 |
ECLASS 5.1 | 27270104 |
ETIM 9.0 | EC002544 |
ETIM 8.0 | EC002544 |
ETIM 7.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 5.0 | EC002544 |
UNSPSC 12.1 | 39121550 |