Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Magnetic field sensor 40FY36-030

40FY36-030
  • Hall Effect Sensor
  • Door Interrupt Sensor
  • Tamper resistant magnetic actuator

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  40FY36-030

General specifications
Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distanceUse either 41FY1 - 6.4 - 15.2 mm or 41FY2 - 7.6 - 19 mm
Installationnon-flush
Output polarityAC
Output type2-wire AC
Nominal ratings
Operating voltage93 ... 132 V AC
Hysteresis5 ... 25 %
Short-circuit protectionNO
Voltage drop6 V at 500 mA
Momentary current
(20 ms, 0.1 Hz)
1.2 A
Repeat accuracy+/- 3 %
Operating currentmax. 500 mA
Off-state current≤ 1.5 mA
Indicators/operating means
LED indicationswitching state
Electrical specifications
Electrical rating93 - 132 V AC
Ambient conditions
Ambient temperature-30 ... 85 °C (-22 ... 185 °F)
Mechanical specifications
Connection typecable PVC , 3 m
Core cross section0.34 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Dimensions
Width16 mm
Depth16 mm
Length74.2 mm

Classifications

SystemClasscode
ECLASS 13.027274301
ECLASS 12.027274301
ECLASS 11.027270104
ECLASS 10.0.127270104
ECLASS 9.027270104
ECLASS 8.027270104
ECLASS 5.127270104
ETIM 9.0EC002544
ETIM 8.0EC002544
ETIM 7.0EC002544
ETIM 6.0EC002544
ETIM 5.0EC002544
UNSPSC 12.139121550

Details: 40FY36-030

Associated Products: 40FY36-030

Accessories
fa
fa