Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

FDT Framework PACTware 3.6

PACTware 3.6
  • Universal DTM host platform
  • For all DTMs of Pepperl+Fuchs
  • Approved FDT/DTM technology
  • Free of charge
  • Internet download possible

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PACTware 3.6

Product Description
FDT Framework
Interface
Connectionadapter with USB interface K-ADP-USB (for K-System)
adapter for gateways with RS-232 intrface K-ADP2 (for RPI-System)
adapter for gateways with RS-485 interface K-ADP4 (for RPI-System)
USB/RS-485 interface converter (for LB-System)
Software
Hardware requirementsPACTware 3.X requires 50 MBytes hard drive memory and a minimum of 40 MBytes main memory. Depending on the complexity of the projects and the DTMs used, the main memory requirement can be greater. A computer with a Pentium IV 450 MHz processor or better is recommended, XGA graphics, and a Microsoft-compatible mouse or equivalent pointing device arealso required.
Software requirementsPACTware 3.X runs in operating systems Windows 2000 and Windows XP. The software .NET Framework 1.1 SP1 must be installed. For printing and online help, MS Internet Explorer 4.0 or higher is required.
LanguagesGerman, English, French, Spanish, Russian can be selected
LicensingPACTware 3.X does not require licensing. Please take the license conditions of the DTMs out of the datasheets of the corresponding DTMs.
Configuration
Representation of the system configurationGraphic representation of all communication and device type managers in the tree structure. In case of online operation colour code for identification of defective units and simulation operation. Multiple windows can be opened simultaneously. It is therefore possible to view the set device parameters, to monitor the measurement value and to display the device diagnostic simultaneously.
System planning, application processingGeneration of a configuration by means of a graphical application processing menu. Editing of available projects. Selection switch markings for each channel. Offline configuration, saving of project data to hard disk. Automatic comparison of the project plan to the actual available system when establishing connections on the device and parameter levels.
Associated productsCD-ROM with PACTware 3.X and complete DTM-Collection of all available DTMs of the Pepperl+Fuchs H-, K-, and E-System devices, HART Multiplexers, Remote I/O-Systems, FieldConnex devices, and level devices.

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000757
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: PACTware 3.6

Function

PACTware™ is a manufacturer- and fieldbus-independent software configuration tool with FDT (Field Device Tool) interface.

Based on FDT technology, this software allows DTMs (Device Type Managers) to be installed for commissioning, configuring, and parameter assignment independent of the process control system.

Communication DTMs are available for K-, E-, and H-Systems, HART Interface Solutions, level control, corrosion, Remote I/O, and fieldbus applications.

For more information, refer to www.pepperl-fuchs.com.

Product Documentation: PACTware 3.6

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Installation instructions DTM CollectionENGPDF3681 KB
Manuals
Version history PACTwareENGPDF235 KB
Software Information
Release Note / Release NoteALLPDF80 KB

Software: PACTware 3.6

Language Selection:
FrameworksRelease InfoFile TypeFile Size
PACTware 3.6 SP1 + .NET 1.1 / PACTware 3.6 SP1 + .NET 1.1Vers. 3.6.0.3ZIP73894 KB

Associated Products: PACTware 3.6

Accessory of
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Device DTMpa
User interface for PROFIBUS components, Simple access to measurements, diagnostic and configuration data, Supports any FDT/DTM hostpa
Device DTM, For Remote I/O systems, Frame application, like e. g. PACTware, must be installed separatelypa
Communication DTM, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For K-, E- and H-System, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For SC-System, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For level devices, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For corrosion monitoring CorrTran, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For WirelessHART devices, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For HART Loop Converters, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For HART multiplexers, Communication DTMpa