Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Blank code carrier for self-production for optical high-temperature identification system |
General specifications | ||
---|---|---|
Read distance | 250 ... 450 mm Depending on the respective read device |
|
Data storage | Range of values: 6-character numerical, between 000.000 and 999.999 plus 1 check digit |
|
Ambient conditions | ||
Ambient temperature | -25 ... 500 °C (-13 ... 932 °F) | |
Mechanical specifications | ||
Material thickness | 2 mm | |
Material | Stainless steel V2A | |
Installation | Parallel to the reader at the respective reading distance Tilt angle 10° max. |
|
Mass | approx. 280 g | |
Note | Coating of the code sheets is possible, provided that reliable hole detection is guaranteed. | |
Hole diameter | 5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27310192 |
ECLASS 12.0 | 27310192 |
ECLASS 11.0 | 27319290 |
ECLASS 10.0.1 | 27319090 |
ECLASS 9.0 | 27319290 |
ECLASS 8.0 | 27319290 |
ECLASS 5.1 | 27310290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
Code carrier is used together with high temperature identification systems of the OIT product family for identification purposes in especially harsh industrial environments.
The code carrier is extremely sturdy, suitable for use in environments up to 500 °C, and is not sensitive to dirt. It can also be cleaned with aggressive and abrasive agents.