Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Voltage output 0/1 V ... 5 V |
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | terminals 14+, 15- or power feed module/Power Rail | |
Rated voltage | 20 ... 30 V DC | |
Ripple | within the supply tolerance | |
Power dissipation/power consumption | ≤ 0.9 W / 0.95 W | |
Input | ||
Connection | terminals 1, 2, 3, 4 | |
RTD | type Pt10, Pt50, Pt100, Pt500, Pt1000 (EN 60751: 1995) type Pt10GOST, Pt50GOST, Pt100GOST, Pt500GOST, Pt1000GOST (6651-94) type Cu10, Cu50, Cu100 (P50353-92) type Ni100 (DIN 43760) |
|
Measuring current | approx. 200 µA with RTD | |
Types of measuring | 2-, 3-, 4-wire connection | |
Lead resistance | max. 50 Ω per line | |
Measurement loop monitoring | sensor breakage, sensor short-circuit | |
Thermocouples | type B, E, J, K, N, R, S, T (IEC 584-1: 1995) type L (DIN 43710: 1985) type TXK, TXKH, TXA (P8.585-2001) |
|
Cold junction compensation | external and internal | |
Measurement loop monitoring | sensor breakage | |
Potentiometer | 0 ... 20 kΩ (2-wire connection), 0.8 ... 20 kΩ (3-wire connection) | |
Voltage | selectable within the range -100 ... 100 mV | |
Input resistance | ≥ 1 MΩ (-100 ... 100 mV) | |
Output | ||
Voltage output | 0 ... 5 V or 1 ... 5 V ; output resistance: ≤ 5 Ω ; load: ≥ 10 kΩ | |
Connection | terminals 7-, 8+ | |
Fault signal | downscale 0 V or 0.5 V, upscale 5.375 V | |
Transfer characteristics | ||
Deviation | ||
After calibration | Pt100: ± (0.06 % of measurement value in K + 0.1 K (4-wire connection)) thermocouple: ± (0.05 % of measurement value in °C + 1 K (1.2 K for types R and S)) mV: ± 50 µV potentiometer: ± 0.05 % of full scale, (excludes faults due to lead resistance) output: 1 to 5 V output: ± 4 mV from 0 to 103.1 % of span; 0 to 5 V output: ± 4 mV from 0.3 to 102.5 % of span |
|
Influence of ambient temperature | Pt100: ± (0.0015 % of measurement value in K + 0.006 % of span)/K ΔTamb*) thermocouple: ± (0.02 K + 0.01 % of measurement value in °C + 0.006 % of span)/K ΔTamb*)) influence of cold junction compensation (CJC) included: mV: ± (0.01 % of measurement value + 0.006 % of span)/K ΔTamb*) potentiometer: ± 0.006 % of span/K ΔTamb*) *) ΔTamb = ambient temperature change referenced to 23 °C (296 K) |
|
Influence of supply voltage | < 0.01 % of span | |
Reaction time | worst case value (sensor breakage and/or sensor short circuit detection enabled) mV: 1 s, thermocouples with CJC: 1.1 s, thermocouples with fixed reference temperature: 1.1 s, 3- or 4-wire RTD: 920 ms, 2-wire RTD: 800 ms |
|
Galvanic isolation | ||
Input/Other circuits | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Output/supply, programming input | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff There is no electrical isolation between the programming input and the supply. The programming cable provides galvanic isolation so that ground loops are avoided. |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Conformity | ||
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 130 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2 | |
Height | 119 mm | |
Width | 20 mm | |
Length | 115 mm | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210129 |
ECLASS 12.0 | 27210129 |
ECLASS 11.0 | 27210129 |
ECLASS 10.0.1 | 27210129 |
ECLASS 9.0 | 27210129 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 6.0 | EC002919 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Product information | Language | File Type | File Size |
---|---|---|---|
Replacement instructions KFD2-UT2-*** / Austauschanleitung KFD2-UT2-*** | ALL | 90 KB | |
Manuals | |||
Manual KF**-UT2-(Ex)*(-1) | ENG | 1682 KB | |
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2510 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 59 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
exida Functional Safety Assessment | P+F 05/03-24 R023 | ALL | 437 KB |