Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Universal Temperature Converter KFD2-UT2-2-1

KFD2-UT2-2-1
  • 2-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Thermocouple, RTD, potentiometer or voltage input
  • Voltage output 0/1 V ... 5 V
  • Configurable by PACTware
  • Line fault (LFD) and sensor burnout detection
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-UT2-2-1

Product Description
Voltage output 0/1 V ... 5 V
General specifications
Signal typeAnalog input
Supply
Connectionterminals 14+, 15- or power feed module/Power Rail
Rated voltage20 ... 30 V DC
Ripplewithin the supply tolerance
Power dissipation/power consumption≤ 1.4 W / 1.5 W
Input
Connectionterminals 1, 2, 3; 4, 5, 6
RTDtype Pt10, Pt50, Pt100, Pt500, Pt1000 (EN 60751: 1995)
type Pt10GOST, Pt50GOST, Pt100GOST, Pt500GOST, Pt1000GOST (6651-94)
type Cu10, Cu50, Cu100 (P50353-92)
type Ni100 (DIN 43760)
Measuring currentapprox. 200 µA with RTD
Types of measuring2-, 3-wire connection
Lead resistancemax. 50 Ω per line
Measurement loop monitoringsensor breakage, sensor short-circuit
Thermocouplestype B, E, J, K, N, R, S, T (IEC 584-1: 1995)
type L (DIN 43710: 1985)
type TXK, TXKH, TXA (P8.585-2001)
Cold junction compensationexternal and internal
Measurement loop monitoringsensor breakage
Potentiometer0 ... 20 kΩ (2-wire connection), 0.8 ... 20 kΩ (3-wire connection)
Voltageselectable within the range -100 ... 100 mV
Input resistance≥ 1 MΩ (-100 ... 100 mV)
Output
Voltage output0 ... 5 V or 1 ... 5 V ; output resistance: ≤ 5 Ω ; load: ≥ 10 kΩ
Connectionoutput I: terminals 7-, 8+
output II: terminals 10-, 11+
Fault signaldownscale 0 V or 0.5 V, upscale 5.375 V
Transfer characteristics
Deviation
After calibrationPt100: ± (0.06 % of measurement value in K + 0.1 K (4-wire connection))
thermocouple: ± (0.05 % of measurement value in °C + 1 K (1.2 K for types R and S))
mV: ± 50 µV
potentiometer: ± 0.05 % of full scale, (excludes faults due to lead resistance)
output: 1 to 5 V output: ± 4 mV from 0 to 103.1 % of span; 0 to 5 V output: ± 4 mV from 0.3 to 102.5 % of span
Influence of ambient temperaturePt100: ± (0.0015 % of measurement value in K + 0.006 % of span)/K ΔTamb*)
thermocouple: ± (0.02 K + 0.01 % of measurement value in °C + 0.006 % of span)/K ΔTamb*))
influence of cold junction compensation (CJC) included:
mV: ± (0.01 % of measurement value + 0.006 % of span)/K ΔTamb*)
potentiometer: ± 0.006 % of span/K ΔTamb*)

*) ΔTamb = ambient temperature change referenced to 23 °C (296 K)
Influence of supply voltage< 0.01 % of span
Reaction timeworst case value (sensor breakage and/or sensor short circuit detection enabled)
mV: 1.2 s, thermocouples with CJC: 1.4 s, thermocouples with fixed ref. temp: 1.4 s, 3- or 4-wire RTD: 1.1 s, 2-wire RTD: 920 ms, Potentiometer: 3-wire connection 2.8 s, 2-wire connection 2.25 s
Galvanic isolation
Input/Other circuitssafe galvanic isolation acc. to EN 50020, voltage peak value 375 V
Output/supply, programming inputfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
There is no electrical isolation between the programming input and the supply.
The programming cable provides galvanic isolation so that ground loops are avoided.
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Conformity
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 130 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2
Height119 mm
Width20 mm
Length115 mm
General information
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210129
ECLASS 12.027210129
ECLASS 11.027210129
ECLASS 10.0.127210129
ECLASS 9.027210129
ECLASS 8.027210190
ECLASS 5.127210107
ETIM 9.0EC002919
ETIM 8.0EC002919
ETIM 7.0EC002919
ETIM 6.0EC002919
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-UT2-2-1

Product Documentation: KFD2-UT2-2-1

Language Selection:
Product informationLanguageFile TypeFile Size
Replacement instructions KFD2-UT2-*** / Austauschanleitung KFD2-UT2-***ALLPDF90 KB
Manuals
Manual KF**-UT2-(Ex)*(-1)ENGPDF1682 KB
System ManualENGPDF3694 KB

Design / Simulation: KFD2-UT2-2-1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2510 KB
CAD Portal / CAD PortalALLLINK---
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ62 KB

Approvals: KFD2-UT2-2-1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
exida Functional Safety AssessmentP+F 05/03-24 R023ALLPDF437 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.