Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Universal Temperature Converter KFD2-UT2-1-1

KFD2-UT2-1-1
  • 1-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Thermocouple, RTD, potentiometer or voltage input
  • Voltage output 0/1 V ... 5 V
  • Configurable by PACTware
  • Line fault (LFD) and sensor burnout detection
  • Up to SIL 2 acc. to IEC 61508/IEC 61511

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-UT2-1-1

General specifications
Signal typeAnalog input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
Connectionterminals 14+, 15- or power feed module/Power Rail
Rated voltage20 ... 30 V DC
Ripplewithin the supply tolerance
Power dissipation≤ 0.64 W
Power consumptionmax. 0.64 W
Interface
Programming interfaceprogramming socket
Input
Connection sidefield side
Connectionterminals 1, 2, 3, 4
RTDtype Pt10, Pt50, Pt100, Pt500, Pt1000 (EN 60751: 1995)
type Pt10GOST, Pt50GOST, Pt100GOST, Pt500GOST, Pt1000GOST (6651-94)
type Cu10, Cu50, Cu100 (P50353-92)
type Ni100 (DIN 43760)
Measuring currentapprox. 200 µA with RTD
Types of measuring2-, 3-, 4-wire connection
Lead resistancemax. 50 Ω per line
Measurement loop monitoringsensor breakage, sensor short-circuit
Thermocouplestype B, E, J, K, N, R, S, T (IEC 584-1: 1995)
type L (DIN 43710: 1985)
type TXK, TXKH, TXA (P8.585-2001)
Cold junction compensationexternal and internal
Measurement loop monitoringsensor breakage
Potentiometer0 ... 20 kΩ (2-wire connection), 0.8 ... 20 kΩ (3-wire connection)
Voltageselectable within the range -100 ... 100 mV
Input resistance≥ 1 MΩ (-100 ... 100 mV)
Output
Connection sidecontrol side
Voltage output0 ... 5 V or 1 ... 5 V ; output resistance: ≤ 5 Ω ; load: ≥ 10 kΩ
Connectionterminals 7-, 8+
Fault signaldownscale 0 V or 0.5 V, upscale 5.375 V
Transfer characteristics
Deviation
After calibrationPt100: ± (0.06 % of measurement value in K + 0.1 K (4-wire connection))
thermocouple: ± (0.05 % of measurement value in °C + 1 K (1.2 K for types R and S)) , includes ± 0.8 K fault of the cold junction compensation (CJC)
mV: ± 50 µV
potentiometer: ± 0.05 % of full scale, (excludes faults due to lead resistance)
output: 1 to 5 V output: ± 4 mV from 0 to 103.1 % of span; 0 to 5 V output: ± 4 mV from 0.3 to 102.5 % of span
Influence of ambient temperaturePt100: ± (0.0015 % of measurement value in K + 0.006 % of span)/K ΔTamb*)
thermocouple: ± (0.02 K + 0.005 % of measurement value in °C + 0.006 % of span)/K ΔTamb*)), influence of cold junction compensation (CJC) included
mV: ± (0.01 % of measurement value + 0.006 % of span)/K ΔTamb*)
potentiometer: ± 0.006 % of span/K ΔTamb*)
*) ΔTamb = ambient temperature change referenced to 23 °C (296 K)
Influence of supply voltage< 0.01 % of span
Reaction timeworst case value (sensor breakage and/or sensor short circuit detection enabled)
mV: 1 s, thermocouples with CJC: 1.1 s, thermocouples with fixed reference temperature: 1.1 s, 3- or 4-wire RTD: 920 ms, 2-wire RTD: 800 ms, Potentiometer: 2.05 s
Galvanic isolation
Input/Other circuitsbasic insulation according to IEC 61010-1, rated insulation voltage 300 Veff
Output/supply, programming inputfunctional insulation, rated insulation voltage 50 V AC
There is no electrical isolation between the programming input and the supply.
The programming cable provides galvanic isolation so that ground loops are avoided.
Indicators/settings
Display elementsLEDs
Configurationvia PACTware
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 130 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 11.027210129
ECLASS 10.0.127210129
ECLASS 9.027210129
ECLASS 8.027210190
ECLASS 5.127210107
ETIM 8.0EC002919
ETIM 7.0EC002919
ETIM 6.0EC002919
ETIM 5.0EC001485
UNSPSC 12.132101514

Documents: KFD2-UT2-1-1

ManualsLanguageFile TypeFile Size
Functional Safety ManualENGPDF1486 KB
Installation and configuration guide Device Type Manager (DTM)ENGPDF8665 KB
Manual KF**-UT2-(Ex)*(-1)ENGPDF1682 KB
System Manual ENGPDF3489 KB
Manuel KF**-UT2-(Ex)*(-1)FRAPDF2079 KB
Handbuch Funktionale SicherheitGERPDF1494 KB
Handbuch KF**-UT2-(Ex)*(-1)GERPDF2032 KB
Installations- und Konfigurationsanleitung Device Type Manager (DTM)GERPDF8463 KB
SystemhandbuchGERPDF3506 KB
Instruction manuals
ИнструкцииBULPDF53 KB
Návod k poużitíCZEPDF47 KB
Instruktions manualDANPDF47 KB
Instruction manualENGPDF41 KB
KasutusjuhendESTPDF44 KB
KäyttöohjeFINPDF44 KB
Manuel d'instructionsFRAPDF79 KB
BetriebsanleitungGERPDF43 KB
Οδηγίες χρήσηςGREPDF55 KB
HandleidingHOLPDF56 KB
Instruction manual / BetriebsanleitungHRVPDF55 KB
Használati útmutatóHUNPDF55 KB
Manuale di istruzioniITAPDF77 KB
Lietošanas pamācībaLAVPDF54 KB
Instrukciju vadovasLITPDF55 KB
Instrukcja obsługiPOLPDF57 KB
Manual de instruçõesPORPDF56 KB
Manual de utilizareRONPDF56 KB
Návod na poużitieSLKPDF115 KB
Manual de instruccionesSPAPDF79 KB
ManualSWEPDF53 KB

CAD+CAE: KFD2-UT2-1-1

CADFile TypeFile Size
3-D model / 3-D-ModellSTP2510 KB
EPLAN
EPLAN Data Portal / EPLAN Data PortalLINK---
EPLAN macro EDZ / EPLAN Makro EDZEDZ59 KB

Approvals+Certificates: KFD2-UT2-1-1

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0029PDF311 KB
Certificates
Belarus Pattern ApprovalNr. 11709PDF15640 KB
DNV GL MarineTAA00001WXPDF77 KB
exida Functional Safety AssessmentP+F 05/03-24 R023PDF437 KB

Software: KFD2-UT2-1-1

Device type managersRelease InfoFile TypeFile Size
DTM Collection Interface Technology 2 / DTM Collection Interface Technology 21.4.110.76ZIP32633 KB
Software Tools
PACTware 4.1 SP6 / PACTware 4.1 SP64.1.0.53ZIP43327 KB
PACTware 5.0 / PACTware 5.05.0.5.31ZIP44203 KB

Associated Products: KFD2-UT2-1-1

Matching System Components

279.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa
Device DTM, For K-, E- and H-System, Frame application, like e. g. PACTware, must be installed separatelypa
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Download from Pepperl+Fuchs websitepa
141.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Isolated USB interface cable, Used with K-, E- and H-System devices, Used with PACTwarepa
144.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
136.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of field and control signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of field and control signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Accessories
3-pin screw terminal, For KF modules of K-System, Integrated Cold Junction Compensation, Packaging unit: 1 piece, blackpa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa

Function: KFD2-UT2-1-1

This signal conditioner provides the galvanic isolation between field circuits and control circuits.

The device converts the signal of a resistance thermometer, thermocouple, or potentiometer to a proportional output voltage.

The removable terminal block K-CJC-** is available as an accessory for internal cold junction compensation of thermocouples.

A fault is signalized by LEDs and a separate collective error message output.

The device is easily configured by the use of the PACTware configuration software.

For additional information, refer to the manual and www.pepperl-fuchs.com.