Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Slots | ||
---|---|---|
Occupied slots | 1 | |
Supply | ||
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies LB9*** | |
Power dissipation | 0.75 W | |
Power consumption | 1.1 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Analog input | ||
Number of channels | 1 | |
Suitable field devices | ||
Field device | pressure converter | |
Field device [2] | flow converter | |
Field device [3] | level converter | |
Field device [4] | Temperature Converter | |
Field device interface | ||
Connection | 2-wire transmitter | |
Connection [2] | 3-wire transmitter | |
Connection [3] | 4-wire transmitter | |
Connection | 2-wire transmitter (HART): supply circuit: 2/3+, 4/5- 3-wire transmitter (HART): supply circuit: 2/3+, 6- measuring circuit: 4/5+, 6- 4-wire transmitter (separately powered): measuring circuit: 4/5+, 6- HART measuring circuit: 1+, 6- |
|
Transmitter supply voltage | min. 15 V at 20 mA ; 21.5 V at 4 mA | |
Input resistance | 15 Ω (terminals 5, 6) 236 Ω (terminals 1, 6) HART | |
Line fault detection | can be switched on/off for each channel via configuration tool , configurable via configuration tool | |
Short-circuit | factory setting: > 22 mA configurable between 0 ... 26 mA | |
Open-circuit | factory setting: < 1 mA configurable between 0 ... 26 mA | |
HART communication | yes | |
HART secondary variable | no | |
Transfer characteristics | ||
Deviation | ||
After calibration | 0.1 % of the signal range at 20 °C (68 °F) | |
Influence of ambient temperature | 0.1 %/10 K of the signal range | |
Resolution | 12 Bit (0 ... 26 mA) | |
Refresh time | 100 ms | |
Indicators/settings | ||
LED indication | Power LED (P) green: supply Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit Status LED (1) red: line fault (lead breakage or short circuit) Status LED (2) yellow: Live Zero monitoring |
|
Coding | optional mechanical coding via front socket | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2007 | |
Degree of protection | IEC 60529:2000 | |
Environmental test | EN 60068-2-14:2009 | |
Shock resistance | EN 60068-2-27:2009 | |
Vibration resistance | EN 60068-2-6:2008 | |
Damaging gas | EN 60068-2-42:2003 | |
Relative humidity | EN 60068-2-78:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 when mounted on backplane | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 90 g | |
Dimensions | 16 x 100 x 102 mm (0.63 x 3.9 x 4 inch) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BVS 12 ATEX E 100 X | |
Marking | II 3(1) G Ex nA [ia Ga] IIC T4 Gc I (M1) [Ex ia Ma] I II (1) D [Ex ia Da] IIIC |
|
Supply | ||
Voltage | 24.9 V | |
Current | 77 mA | |
Power | 478 mW (linear characteristic) | |
Connection 1-6 | ||
Voltage | 8.9 V | |
Current | 4 mA | |
Power | 24 mW (trapezoid characteristic curve) | |
Input | ||
Voltage | 0.7 V | |
Current | 7 mA | |
Power | 5 mW (trapezoid characteristic curve) | |
Internal capacitance | 242 nF | |
Internal inductance | 0 mH | |
Galvanic isolation | ||
Input/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 EN 60079-11:2012 EN 60079-15:2010 |
|
International approvals | ||
ATEX approval | BVS 12 ATEX E 100X | |
UL approval | E106378 | |
IECEx approval | BVS 13.0043X | |
Approved for | Ex nA [ia Ga] IIC T4 Gc [Ex ia Da] IIIC [Ex ia Ma] I |
|
General information | ||
System information | The module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity. For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure. |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The transmitter power supply feeds 2- and 3-wire transmitters.
Active signals from separately powered field devices and 4-wire transmitters can be connected.
Open circuit, short circuit, and Live Zero status are detected.
The intrinsically safe input is galvanically isolated from the bus and the power supply.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 65 KB | |
Manuals | |||
Manual LB Hardware | ENG | 6842 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1453 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil TUV Rheinland Brazil | TÜV 14.1602X | ALL | 1369 KB | |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
DEKRA EXAM IECEx Certificate of Conformity | IECEx BVS 13.0043X | ALL | LINK | --- |
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe DEKRA EXAM ATEX Category see certificate | BVS 12 ATEX E 100X | ALL | 5022 KB | |
Lloyd's Register Marine | LR2003616TA-02 | ALL | 557 KB | |
USA Canada, USA UL Certificate of Compliance cULus | 20161110-E106378 | ALL | 570 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Control Drawings | ||||
Control drawing CSA / Control drawing CSA | ALL | 253 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1041B | ALL | 1041 KB |