Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Slots | ||
---|---|---|
Occupied slots | 1 | |
Supply | ||
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies LB9*** | |
Power dissipation | 0.4 W | |
Power consumption | 0.4 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
temperature input | ||
Number of channels | 1 | |
Suitable field devices | ||
Field device | resistance thermometer | |
Field device [3] | slide-wire sensors | |
Field device interface | ||
Connection | 2-wire sensor | |
Connection [2] | 3-wire sensor | |
Connection [3] | 4-wire sensor | |
Connection | 2-wire connection: 5, 6 3-wire connection: 1, 5, 6 4-wire connection: 1, 2, 5, 6 |
|
Measurement range | 10 ... 400 Ω (500 Ω incl. line resistance) | |
Slide-wire sensor | 10 ... 400 Ω | |
Measuring current | 200 µA | |
Smallest span | 20 Ω for 0.1 % accuracy | |
Linearity error | 0.1 % | |
Conversion time | max. 20 ms without LFD max. 150 ms with LFD | |
Lead resistance | max. 50 Ω per strand | |
Line fault detection | can be switched on/off for each channel via configuration tool | |
Short-circuit | < 10 Ω | |
Open-circuit | > 1 kΩ | |
Transfer characteristics | ||
Deviation | ||
Influence of ambient temperature | max. 0,1 %/10 K | |
Indicators/settings | ||
LED indication | Power LED (P) green: supply Status LED (1) red: line fault |
|
Coding | optional mechanical coding via front socket | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-78 | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Altitude | max. 2000 m | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 when mounted on backplane | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 90 g | |
Dimensions | 16 x 100 x 102 mm (0.63 x 3.9 x 4 inch) | |
Data for application in connection with hazardous areas | ||
Certificate | PF 08 CERT 1234 X | |
Marking | II 3 G Ex nA [ic] IIC T4 Gc | |
Galvanic isolation | ||
Input/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 EN 60079-11:2012 EN 60079-15:2010 |
|
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx BVS 09.0037X | |
IECEx marking | Ex nA [ic] IIC T4 Gc | |
General information | ||
System information | The module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity. For use in hazardous areas (e. g. Zone 2 or Zone 22) the module must be installed in an appropriate enclosure. |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The RTD converter accepts 2-, 3-, 4-wire RTD signals (Pt100) from the hazardous area.
Open and short-circuit line faults are detected.
The input is galvanically isolated from the bus and the power supply.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Communication Redundancy for Uninterrupted Operation | ENG | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | ENG | 208 KB | |
Application Report - Space Saving Extension for Existing Plants | ENG | 300 KB | |
Application Report - The Modern Whiskey Distillery | ENG | 176 KB | |
Application Report - Use of Remote I/O in Fluidized Bed Systems | ENG | 222 KB | |
Application Report - Using Remote I/O Systems for the Efficient Digitalization of Plants | ENG | 371 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 177 KB | |
Manuals | |||
Manual LB Hardware | ENG | 6842 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1453 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil TUV Rheinland Brazil | TÜV 13.1128X | ALL | 1443 KB | |
Bureau Veritas (Maritime) Marine | 22449/C0 BV | ALL | 590 KB | |
China SITIIAS CCC Ex Certificate | 2021322310003600 (Singapore) | ALL | 11357 KB | |
DEKRA EXAM IECEx Certificate of Conformity | IECEx BVS 09.0037X | ALL | LINK | --- |
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate of Conformity | PF 08 CERT 1234 X | ALL | 1503 KB | |
Lloyd's Register Marine | LR2003616TA-02 | ALL | 557 KB | |
South Africa MASC | MASC MS/20-8438X | ALL | 730 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1062F | ALL | 1041 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5374 | ALL | 1038 KB |