Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Slots | ||
---|---|---|
Occupied slots | 2 | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | backplane bus / booster terminals | |
Rated voltage | 12 V DC , only in connection with the power supplies LB9*** | |
Input voltage range | 18.5 ... 32 V DC (SELV/PELV) booster voltage | |
Power dissipation | 3 W | |
Power consumption | 0.15 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Digital output | ||
Number of channels | 4 | |
Suitable field devices | ||
Field device | Solenoid Valve | |
Field device [2] | audible alarm | |
Field device [3] | visual alarm | |
Connection | channel I: 1+, 2-; channel II: 3+, 4-; channel III: 5+, 6-; channel IV: 7+, 8- | |
Internal resistor | max. 355 Ω | |
Current limit | 55 mA | |
Open loop voltage | 23 V | |
Line fault detection | can be switched on/off for each channel via configuration tool also when turned off (every 2.5 s the valve is turned on for 2 ms) | |
Short-circuit | < 100 Ω | |
Open-circuit | > 15 kΩ | |
Response time | 10 ms (depending on bus cycle time) | |
Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication | |
Reaction time | 10 s | |
Indicators/settings | ||
LED indication | Power LED (P) green: supply Status LED (I) red: line fault , red flashing: communication error |
|
Coding | optional mechanical coding via front socket | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-78 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Altitude | max. 2000 m | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 when mounted on backplane | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 150 g | |
Dimensions | 32.5 x 100 x 102 mm (1.28 x 3.9 x 4 inch) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 03 ATEX 2042 X | |
Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
|
Output | ||
Voltage | 26 V | |
Current | 88.7 mA | |
Power | 578 mW | |
Internal capacitance | 1.65 nF | |
Internal inductance | 0 mH | |
Certificate | PF 08 CERT 1234 X | |
Marking | II 3 G Ex nA IIC T4 Gc | |
Galvanic isolation | ||
Output/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 EN 60079-11:2012 EN 60079-15:2010 |
|
International approvals | ||
ATEX approval | PTB 03 ATEX 2042 X | |
IECEx approval | ||
IECEx certificate | IECEx BVS 09.0037X | |
IECEx marking | Ex nA [ia Ga] IIC T4 Gc [Ex ia Da] IIIC [Ex ia Ma] I |
|
General information | ||
System information | The module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity. For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure. |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210101 |
ECLASS 10.0.1 | 27210101 |
ECLASS 9.0 | 27210101 |
ECLASS 8.0 | 27210101 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The digital output features 4 independent channels.
The device can be used to drive solenoids, sounders, or LEDs.
Open and short-circuit line faults are detected.
The outputs are galvanically isolated from the bus and the power supply.
The output can be switched off via a contact. This can be used for bus-independent safety applications.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Communication Redundancy for Uninterrupted Operation | ENG | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | ENG | 208 KB | |
Application Report - Space Saving Extension for Existing Plants | ENG | 300 KB | |
Application Report - The Modern Whiskey Distillery | ENG | 176 KB | |
Application Report - Use of Remote I/O in Fluidized Bed Systems | ENG | 222 KB | |
Application Report - Using Remote I/O Systems for the Efficient Digitalization of Plants | ENG | 371 KB |
Product information | Language | File Type | File Size |
---|---|---|---|
Selection table - Solenoid driver/valve combinations | ENG | 299 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 178 KB | |
Functional Safety Manual | ENG | 2422 KB | |
Manuals | |||
Manual | ENG | 5367 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2141 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
EPLAN macros LB-System / EPLAN-Makros LB-System | ALL | ZIP | 65808 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Bureau Veritas (Maritime) Marine | 22449/C0 BV | ALL | 590 KB | |
China SITIIAS CCC Ex Certificate | 2021322310003601 (Mannheim) | ALL | 4191 KB | |
DEKRA EXAM IECEx Certificate of Conformity | IECEx BVS 09.0037X | ALL | LINK | --- |
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe PTB II (2) D II (1D) I (M1) I (M2) II (1) D II (2) G | PTB 03 ATEX 2042X | ALL | 1651 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate of Conformity | PF 08 CERT 1234 X | ALL | 1503 KB | |
Lloyd's Register Marine | LR2003616TA-02 | ALL | 557 KB | |
South Africa MASC | MASC MS/20-8438X | ALL | 730 KB | |
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1) | CML 21UKEX2663X | ALL | 332 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1065F | ALL | 1046 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5780 | ALL | 1043 KB |