Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Bus Coupler ISCM8100

ISCM8100
  • Com unit for 80 analog or 184 digital channels
  • HART communication via the bus
  • Device installation in Zone 2 or Zone 22
  • Configuration via I/A system user interface
  • Nonvolatile memory for configuration and parameter settings
  • Self configuration in redundant systems
  • Outputs drive to safe state in case of failures
  • Supports single and multichannel I/O modules
  • ON/OFF delay for digital inputs (filter, pulse extension)
  • Quick communication set-up

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ISCM8100

Supply
Connectionbackplane bus
Rated voltage5 V DC , only in connection with the power supplies FB92**
Power consumption2 W
Interface
ConnectionHDLC via terminals on backplane
Station connectiondirectly to PCS
Bus lengthmax. 150 m (500 feet)
Internal bus
Connectionbackplane bus
Service interface
Connection8-pin connector
to be used in case of maintenance via safety barrier
Indicators/settings
LED indicationLED green: supply
LED red: fault
LED yellow: communication status
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Fieldbus standardHDLC via terminals on backplane
Environmental testHDLC to ISO 13239
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-56
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) , 70 °C (non-Ex)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasfor plugs: 21 days in 25 ppm SO2, at 25 °C and 75 % rel. humidity, device G3
Mechanical specifications
Degree of protectionIP20 (module) , mounted on backplane
Connectiondevice plug (accessories)
front connector for letterbug and service bus
Mass150 g
Dimensions32 x 100 x 103 mm (1.26 x 3.9 x 4 inch)
Height100 mm
Width32 mm
Length103 mm
Data for application in connection with hazardous areas
Supplyonly in connection with the power supplies LB9***
CertificatePF 08 CERT 1234
MarkingEx-Hexagon II 3 G Ex nA IIC T4
Directive conformity
Directive 2014/34/EUEN 60079-0 , EN 60079-1 , EN 60079-11
International approvals
UL approvalQUZW7.E106378
IECEx approvalBVS 08.0011X
General information
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2 or Zone 22) the module must be installed in an appropriate enclosure.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: ISCM8100

Function

The ISCM Remote I/O ComUnit or gateway brings intrinsically safe inputs and outputs from sensors and actuators to the Foxboro Invensys HDLC bus.

It makes use of all the regular I/O modules and thus transports signals to and from NAMUR and switch type inputs and high power IS solenoids or even power relays. The system supplies 4 mA to 20 mA transmitters and accepts input from 20 mA current sources or temperature sensors. It drives I/P converters and proportional valves and positioners.

The HDLC hardware is familiar to Invensys I/A series users. Autoconfiguration ensures that modules register with the host as soon as they are inserted. There is no extra configuration required.

The system makes use of regular I/A series function blocks behaving like any ordinary FBM.

Approvals: ISCM8100

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DEKRA EXAM IECEx Certificate of ConformityIECEx BVS 09.0037XALLLINK---
DNV MarineTAA0000034ALLPDF110 KB
Lloyd's Register MarineLR2003616TA-02ALLPDF557 KB
South Africa MASCMASC MS/20-8438XALLPDF730 KB

Associated Products: ISCM8100

Accessories
Device DTM, For Remote I/O systems, Frame application, like e. g. PACTware, must be installed separatelypa
PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.