Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Ultrasonic sensor UB500-F54-I-V15-Y124880

UB500-F54-I-V15-Y124880
  • Analog output 4 mA ... 20 mA
  • Very fast response characteristic, suitable for rapid scanning process
  • Measuring window adjustable
  • Program input
  • Synchronization options
  • Deactivation option
  • Temperature compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB500-F54-I-V15-Y124880

Product Description
Single head system
General specifications
Sensing range30 ... 500 mm
Adjustment range50 ... 500 mm
Dead band0 ... 30 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 380 kHz
Response delay≤ 10 ms
Indicators/operating means
LED greensolid green: monitoring system
green flashing: program function
LED yellowsolid yellow: object in the evaluation range
yellow, flashing: program function, object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 55 mA
Input/Output
Synchronization1 synchronous input
0 level: UB...+1 V
1 level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: 0.1 ... 8 ms
Synchronization frequency
Common mode operationmax. 100 Hz
Multiplex operation≤ 100 / n Hz, n = number of sensors
Input
Input type1 program input
lower evaluation limit A1: -UB ... +1 V, upper evaluation limit A2: +4 V ... +UB
input impedance: > 4.7 kΩ, pulse duration: ≥ 1 s
Output
Output type1 analog output 4 ... 20 mA
Default settingevaluation limit A1: 50 mm evaluation limit A2: 300 mm
Switch-off delayapprox. 50 ms in case of echo loss
Resolution0.13 mm
Deviation of the characteristic curve± 1 % of full-scale value
Repeat accuracy± 0.2 % of full-scale value
Load impedance0 ... 300 Ohm
Temperature influence± 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-7:2003
IEC 60947-5-7:2003
EMC: evaluation criterion B
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
HousingABS
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass100 g
Dimensions
Height31 mm
Width105 mm
Length25 mm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UB500-F54-I-V15-Y124880

Product Documentation: UB500-F54-I-V15-Y124880

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF138 KB

Design / Simulation: UB500-F54-I-V15-Y124880

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP140 KB

Approvals: UB500-F54-I-V15-Y124880

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationE87056ALLLINK---

Associated Products: UB500-F54-I-V15-Y124880

Accessories

Programming unitfa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.