Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 20 ... 250 mm | |
Adjustment range | 25 ... 250 mm | |
Dead band | 0 ... 20 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 400 kHz | |
Response delay | approx. 20 ms | |
Indicators/operating means | ||
LED green | Operating display | |
LED yellow | Evaluation range indicator, Ready for programming | |
LED red | Ready for programming, Fault | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | ≤ 30 mA | |
Input/Output | ||
Synchronization | 1 synchronous connection, bi-directional 0-level: -UB...+1 V 1-level: +4 V...+UB input impedance: > 12 kΩ synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms |
|
Synchronization frequency | ||
Common mode operation | max. 200 Hz | |
Multiplex operation | ≤ 200/n Hz, n = number of sensors | |
Input | ||
Input type | 1 program input Switching distance 1: -UB ... +1 V, Switching distance 2: +3 V ... +UB Input impedance: > 10 kΩ |
|
Pulse length | ≥ 1 s | |
Output | ||
Output type | Push-pull output, short-circuit protected, reverse polarity protected | |
Rated operating current | 200 mA , short-circuit/overload protected | |
Default setting | near switch point: 25 mm far switch point: 250 mm wide sound lobe output function: Window mode output behavior: NO contact |
|
Voltage drop | ≤ 3 V | |
Repeat accuracy | ≤ 1 % | |
Switching frequency | 20 Hz | |
Range hysteresis | 1 % of the set operating distance | |
Temperature influence | ± 1.5 % of full-scale value | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007+A1:2012 IEC 60947-5-2:2007 + A1:2012 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -15 ... 70 °C (5 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 5-pin | |
Degree of protection | IP54 | |
Material | ||
Housing | Frame: nickel plated, die cast zinc, Laterals: glass-fiber reinforced plastic PC |
|
Transducer | epoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT | |
Mass | 60 g | |
Dimensions | ||
Height | 49 mm | |
Width | 15 mm | |
Length | 41.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 647 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 267 KB |
CAD 3-D additional / CAD 3-D additional | ALL | STP | 264 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 68 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0366C | ALL | 47 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5417 | ALL | 40 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|