Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Ultrasonic sensor UB250-F12-I-V15

UB250-F12-I-V15
  • Evaluation limits can be taught-in
  • Selectable sound lobe width
  • Synchronization options
  • Very small unusable area
  • Temperature compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB250-F12-I-V15

Product Description
Single head system
General specifications
Sensing range20 ... 250 mm
Adjustment range25 ... 250 mm
Dead band0 ... 20 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 400 kHz
Response delayapprox. 20 ms
Indicators/operating means
LED greenOperating display
LED yellowEvaluation range indicator, Ready for programming
LED redReady for programming, Fault
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current≤ 30 mA
Input/Output
Synchronization1 synchronous connection, bi-directional
0-level: -UB...+1 V
1-level: +4 V...+UB
input impedance: > 12 kΩ
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 200 Hz
Multiplex operation≤ 200/n Hz, n = number of sensors
Input
Input type1 program input
Switching distance 1: -UB ... +1 V, Switching distance 2: +3 V ... +UB
Input impedance: > 10 kΩ
Pulse length≥ 1 s
Output
Output type1 analog output 4 ... 20 mA
Default settingevaluation limit A1: 25 mm
evaluation limit A2: 250 mm
wide sound lobe
rising ramp
Repeat accuracy≤ 1 %
Load impedance≤ 1000 Ohm
Temperature influence± 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007+A1:2012
IEC 60947-5-2:2007 + A1:2012
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature-15 ... 70 °C (5 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP54
Material
HousingFrame: nickel plated, die cast zinc,
Laterals: glass-fiber reinforced plastic PC
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass60 g
Dimensions
Height49 mm
Width15 mm
Length41.5 mm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UB250-F12-I-V15

Product Documentation: UB250-F12-I-V15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF633 KB

Design / Simulation: UB250-F12-I-V15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP267 KB
CAD 3-D additional / CAD 3-D additionalALLSTP264 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ68 KB

Approvals: UB250-F12-I-V15

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0366CALLPDF47 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5417ALLPDF40 KB

Associated Products: UB250-F12-I-V15

Accessories
dove tail mounting clampfa
dove tail mounting clampfa
dove tail mounting clampfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for series MLV12 sensorsfa
Mounting bracket for series MLV12 sensorsfa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 5-pin, PUR cable greyfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.