Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Description | In order to fit the field wires, the lugs covering the wire entry holes have to be broken off at the corresponding positions. The remaining lugs must stay in place to keep the metal parts covered. | |
Number of pins | 6 | |
Mechanical specifications | ||
Core cross-section | max. 1.5 mm2 | |
Mass | approx. 4 g | |
Dimensions | ||
H | 16 mm | |
W | 17 mm | |
L | 33.4 mm | |
General information | ||
Packing unit | 5 item(s) |
System | Classcode |
---|---|
ECLASS 13.0 | 27210192 |
ECLASS 12.0 | 27210192 |
ECLASS 11.0 | 27210192 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
South Africa MASC | MASC MS/20-8438X | ALL | 730 KB |