Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Field Unit FB9210-PB0-0-0-0-0-F

FB9210-PB0-0-0-0-0-F
  • Standard enclosure for FB-System
  • Max. 5 slots for I/O modules
  • For FOUNDATION Fieldbus H1
  • Impact resistance enclosure, IP66/NEMA 4X
  • Packaged certified solution
  • Installation in Zone 1

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FB9210-PB0-0-0-0-0-F

Product Description
Field Unit, Polyester (GRP)
Slots
Bus coupler1
Bus termination1
Supply1
I/O modules (single width)-
I/O modules (dual width)max. 5
Supply
Connectionscrew terminals, max. 10 mm2
Rated voltage24 V DC/115 V AC/230 V AC , depends on power supply
Redundancyno
Fieldbus connection
Fieldbus typeFOUNDATION Fieldbus H1
Connectionspring terminal, max. 2.5 mm2
Redundancyno
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient conditions
Ambient temperature-20 ... 40 °C (-4 ... 104 °F)
higher temperature range possible by individual assessment of the module assembly
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Impact resistance7J
Mechanical specifications
Enclosure coverdetachable cover with retaining screws
Degree of protectionIP66, NEMA 4X
Cable entrypower supply (Ex e): 2 x M25
system (Ex e): 3 x M20 and 1 x stopping plug
bus (Ex e): 4 x M20
field signals (Ex i): 40 x M16 and 8 x stopping plugs
Material
Housingpolyester , impact resistant, glass fiber reinforced
Surfaceblack molded finish (RAL 9005)
Cable glandPolyamide (PA)
Seal- housing: silicon, one piece
- cable glands: polychloroprene nitril rubber CR/NBR
Material thicknessenclosure body: 4 mm
enclosure cover: 3 mm
Massapprox. 10 kg , without modules
Dimensions(W x H x D)
544 x 271 x 210 mm (21.4 x 10.7 x 8.3 inch)
Height271 mm
Width544 mm
Depth210 mm
Mountingthru-holes Ø6.5 mm
Data for application in connection with hazardous areas
EU-type examination certificatePTB 97 ATEX 1075 X
MarkingEx-Hexagon II 2(1)G Ex d e mb [ia Ga/ib] IIC T4 Gb
Ex-Hexagon II 2(1)D Ex tb [ia Da/ib] IIIC T130°C Db
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-1:2007 , EN 60079-7:2007 , EN 60079-11:2012 , EN 60079-18:2009 , EN 60079-31:2014
International approvals
INMETRO approvalTÜV 13.1140
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210190
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242692
ETIM 9.0EC000200
ETIM 8.0EC000200
ETIM 7.0EC000200
ETIM 6.0EC000200
ETIM 5.0EC000200
UNSPSC 12.139121008

Details: FB9210-PB0-0-0-0-0-F

Function

This field unit is designed to meet the requirements of the most demanding hazardous area and industrial environmental applications.

Glass fiber-reinforced polyester provides corrosion resistance. It is easy to modify and light weight. The surface resistance avoids electrostatic charge.

It is equipped with plug-in slots for 5 dual width I/O modules.

Any I/O module can be inserted into any slot, enabling a mixture of I/O types in one field unit.

Product Documentation: FB9210-PB0-0-0-0-0-F

Language Selection:
ManualsLanguageFile TypeFile Size
FB Hardware ManualENGPDF9157 KB

Approvals: FB9210-PB0-0-0-0-0-F

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DNV MarineTAA0000034ALLPDF110 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2430CALLPDF101 KB

Associated Products: FB9210-PB0-0-0-0-0-F

Accessory of
8-channel, Outputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa
8-channel, Outputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connectionpa
1-channel, Inputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Function: Counter , Function [2]: frequency, Function [3]: direction of rotation, Connection: NAMUR sensor, Connection [2]: volt-free contactpa
8-channel, Inputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Connection: NAMUR sensor, Connection [2]: volt-free contact, Connection [3]: active binary signal 24 V DCpa
4-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa
4-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitterpa
4-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa
4-channel, Inputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa
8-channel, Inputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Connection: NAMUR sensor, Connection [2]: volt-free contact, Connection [3]: active binary signal 24 V DCpa
1-channel, Output Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
4-channel, Fully compatible replacement for FB4204B, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Explosion protection: Ex ia, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
4-channel, Outputs Ex ia, Module can be exchanged under voltage (hot swap), Installation in suitable enclosures in Zone 1, Explosion protection: Ex ia, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
4-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, SIL/IEC 61508, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
1-channel, Outputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
1-channel, Output Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
1-channel, Input Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, HART communicationpa
4-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
1-channel, Input Ex ia, Power supply for 2- or 3-wire transmitters with 4 mA ... 20 mA, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa
1-channel, Inputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa
2-channel, Inputs with plug-in Ex e terminals, Module can be exchanged under voltage (hot swap), Installation in suitable enclosures in Zone 1, Explosion protection: Ex e connection, Connection: NAMUR sensor, Connection [2]: volt-free contact, Connection [3]: active binary signal 24 V DCpa