Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Redundancy Field Unit, Polyester (GRP) |
Slots | ||
---|---|---|
Bus coupler | 2 | |
Bus termination | 2 | |
Supply | 4 | |
I/O modules (single width) | max. 48 | |
I/O modules (dual width) | max. 24 | |
Supply | ||
Connection | screw terminals: - max. 10 mm2 (base backplane) - max. 10 mm2 (redundancy backplane) - max. 4 mm2 (extension backplane) |
|
Rated voltage | 24 V DC/115 V AC/230 V AC , depends on power supply | |
Redundancy | yes | |
Fieldbus connection | ||
Fieldbus type | PROFIBUS DP/DP-V1 or MODBUS RTU , depends on bus coupler | |
Connection | spring terminal, max. 2.5 mm2 | |
Redundancy | yes | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1 | |
Conformity | ||
Degree of protection | EN 60529 | |
Impact resistance | EN 60079-0 | |
Ambient conditions | ||
Ambient temperature | -20 ... 40 °C (-4 ... 104 °F) higher temperature range possible by individual assessment of the module assembly |
|
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Impact resistance | 7J | |
Mechanical specifications | ||
Enclosure cover | detachable cover with retaining screws | |
Degree of protection | IP66, NEMA 4X | |
Cable entry | power supply (Ex e): 6 (3 x 2) x M25 system (Ex e): 9 (3 x 3) x M20 system (Ex i): 2 (2 x 1) x M20 bus (Ex e): 8 (2 x 4) x M20 field signals (Ex i): 96 (2 x 48) x M16 |
|
Material | ||
Housing | polyester , impact resistant, glass fiber reinforced | |
Surface | black molded finish (RAL 9005) | |
Cable gland | Polyamide (PA) | |
Seal | - housing: silicon, one piece - cable glands: polychloroprene nitril rubber CR/NBR |
|
Material thickness | enclosure body: 4 mm enclosure cover: 3 mm |
|
Mass | approx. 2 x 14 kg + 1 x 6 kg , without modules | |
Dimensions | (W x H x D) redundance unit: 544 x 271 x 210 mm (21.4 x 10.7 x 8.3 inch) base unit: 544 x 544 x 210 mm (21.4 x 21.4 x 8.3 inch) extension unit: 544 x 544 x 210 mm (21.4 x 21.4 x 8.3 inch) |
|
Height | 544 mm | |
Width | 1359 mm | |
Depth | 210 mm | |
Mounting | thru-holes Ø6.5 mm | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 97 ATEX 1075 X | |
Marking | II 2(1)G Ex d e mb [ia Ga/ib] IIC T4 Gb II 2(1)D Ex tb [ia Da/ib] IIIC T130°C Db |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-1:2007 , EN 60079-7:2007 , EN 60079-11:2012 , EN 60079-18:2009 , EN 60079-31:2014 | |
International approvals | ||
INMETRO approval | TÜV 13.1140 | |
Marine approval | ||
Lloyd Register | 15/20021 | |
DNV GL Marine | TAA0000034 | |
American Bureau of Shipping | T1450280/UN | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC000200 |
ETIM 8.0 | EC000200 |
ETIM 7.0 | EC000200 |
ETIM 6.0 | EC000200 |
ETIM 5.0 | EC000200 |
UNSPSC 12.1 | 39121008 |
This field unit is designed to meet the requirements of the most demanding hazardous area and industrial environmental applications.
Glass fiber-reinforced polyester provides corrosion resistance. It is easy to modify and light weight. The surface resistance avoids electrostatic charge.
It is equipped with plug-in slots for 24 dual width I/O modules or 48 single width I/O modules.
Any I/O module can be inserted into any slot, enabling a mixture of I/O types in one field unit.
The fieldbus and power supply are equipped with redundant connections.
Manuals | Language | File Type | File Size |
---|---|---|---|
FB Hardware Manual | ENG | 9157 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2430C | ALL | 101 KB |