Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Com Unit for MODBUS TCP FB8211B2-0756

FB8211B2-0756
  • Interface between the I/O modules and the PCS/PLC
  • Com unit for 80 analog or 184 digital channels
  • Communication via MODBUS TCP
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • HART communication via MODBUS TCP
  • Configuration via FDT 1.2 DTM
  • Non-volatile memory for configuration and parameter settings
  • Self configuration in redundant systems
  • Permanently self-monitoring
  • Outputs drive to safe state in case of failures

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FB8211B2-0756

Supply
Connectionbackplane bus
Rated voltage5 V DC , only in connection with the power supplies FB92**
Power dissipation2 W
Power consumption2.5 W
Fieldbus connection
Fieldbus typeMODBUS TCP
Ethernet Interface
Connection typewired to Ex e terminals via backplane
Transfer rate10 MBit/s
Station connectiondirectly to PCS or PLC or via hubs or switches
Bus lengthmax. 100 m (Ethernet standard)
AddressingIP address assigned via Ethernet
Ethernet addressIP V4 address (factory standard setting: 0.0.0.0, auto IP, DHCP)
Number of channels per stationmax. 80 analog, max. 184 digital
Supported I/O modulesall FB remote I/O modules
HART communicationvia Ethernet
Internal bus
Connectionbackplane bus
Redundancyvia left front connector
Service interface
Connectionvia right front connector in connection with service adapter SERV8001
Indicators/settings
LED indicationLED green (power supply): On = operating, fast flash = cold start
LED red (collective alarm): On = internal fault, flashing = no Modbus TCP connection
LED yellow (operating mode): flashing 1 (1:1 ratio) = active, normal operation; flashing 2 (7:1 ratio) = active, simulation
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Fieldbus standardIEEE 802.3
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionvia backplane
Massapprox. 750 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-type examination certificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2 G Ex d [ib] IIC Gb
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-11:2007
EN 60079-26:2007
EN 61241-11:2006
International approvals
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
General information
System informationThe module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB8211B2-0756

Function

The MODBUS TCP com unit forms the interface between the I/O modules on the backplane and the process control system.

It supports all single width and dual width I/O modules. Thereby signals from NAMUR sensors, mechanical contacts, high-power solenoid drivers, power relays, sounders, and alarm LEDs are transported to the higher-level bus system.

The com unit can be easily configured via DTM and supports redundancy as well as HART.

Informative Literature: FB8211B2-0756

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Communication Redundancy for Uninterrupted OperationENGPDF529 KB
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field DevicesENGPDF208 KB
Application Report - Space Saving Extension for Existing PlantsENGPDF300 KB
Application Report - Using Remote I/O Systems for the Efficient Digitalization of PlantsENGPDF371 KB

Product Documentation: FB8211B2-0756

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Firmware updateENGPDF5602 KB
Safety and Security Documentation
Instruction manualENGPDF189 KB

Approvals: FB8211B2-0756

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F)TDOC-1908FENGENGPDF1142 KB

Software: FB8211B2-0756

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
DTM Collection Remote IO / DTM Collection Remote IO7.6.8ZIP47727 KB
Firmware
Firmware for Comm Units 8x11 / Firmware für Buskoppler 8x117.53ZIP---
Firmware for Comm Units 8x11 / Firmware für Buskoppler 8x117.55ZIP1606 KB
Firmware for Comm Units 8x11 / Firmware für Buskoppler 8x117.56ZIP1615 KB
Service-Tool / Service-Tool3.00.0003ZIP5185 KB