Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

Not available for purchase
Not available for purchase

Connection cable V1SD-G-5M-PUR-ABG-V45-G

V1SD-G-5M-PUR-ABG-V45-G
  • D coding for Ethernet
  • Hard-wearing PUR cable
  • CAT5/CAT5e cable
  • Halogen-free
  • Completely silicon free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1SD-G-5M-PUR-ABG-V45-G

Product Description
Connection cable, M12 to RJ-45, PUR cable 4-pin, CAT5e
General specifications
Number of pins4
Connection 1plug
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2RJ-45
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Volume resistance150 mΩ/m
Conformity
FlammabilityIEC 60332-1-2
Compliance with standards and directives
Standard conformity
StandardsCAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001)
Specificationconnector M12 x 1 : IEC 61076-2-101
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) , stationary
0 ... 50 °C (32 ... 122 °F) , moving
Mechanical specifications
Degree of protectionIP67 / IP20
ConnectionM12 x 1 connector, 4-pin, D-coded
RJ-45 Category 5 , up to 100 MHz
Material
ContactsCuSn
Contact surfaceNi/Au
BodyTPU, black / PA
CablePUR
Core insulationPE
Cable2 pairs with 2 wires each with 2 fillers for the core
Sheath diameter6.7 mm
Bending radius> 35 mm
Colorwater blue (RAL 5021)
Number of cores4
Core cross section0.14 mm2
Conductor construction7 x 0.15 mm ∅
Shieldaluminum-lined polyester foil
Tinned copper braiding, 65 % coverage
Length5 m
Mass238.1 g

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1SD-G-5M-PUR-ABG-V45-G

Design / Simulation: V1SD-G-5M-PUR-ABG-V45-G

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---

Approvals: V1SD-G-5M-PUR-ABG-V45-G

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4458AALLPDF287 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6744ALLPDF213 KB

Associated Products: V1SD-G-5M-PUR-ABG-V45-G

Accessory of

R2000 HD, 2-D LiDAR sensor for precise measurement tasks and positioning, measuring range to object up to 30 m, Ethernet, High operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa

R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 30 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa

3,640.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m with three M12 x 1 connector plugs, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa

2,700.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

IDENTControl control interface with Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocolsfa

IDENTControl Compact control interface with Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocolsfa

IDENTControl Compact control interface with Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocolsfa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Extended temperature rangefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Extended temperature rangefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Integrated display modulefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Integrated display module, Extended temperature rangefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Recessed hollow shaftfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Recessed hollow shaftfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Servo or clamping flangefa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Servo or clamping flangefa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Protocol: Powerlink standard protocolfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Protocol: Powerlink standard protocolfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Protocol: Powerlink standard protocolfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Protocol: Powerlink standard protocolfa
997.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

R2300, 2-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet, High angle resolution, Can be aligned using an integrated pilot laser, Measuring method PRT (Pulse Ranging Technology), Compact design, High pollution tolerancefa
1,382.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

R2300, 3-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet, High angle resolution, Can be aligned using an integrated pilot laser, Measuring method PRT (Pulse Ranging Technology), Compact design, High pollution tolerancefa
R2300, 3-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet, High angle resolution, Can be aligned using an integrated pilot laser, Measuring method PRT (Pulse Ranging Technology), Compact design, High pollution tolerancefa
R2000 SD, 2-D LiDAR sensor for simple measurement tasks and positioning, measuring range to object up to 25 m, Ethernet, High operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology)fa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 60 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Deep-freeze applications, Measuring method PRT (Pulse Ranging Technology)fa
7,684.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 60 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 60 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
3,716.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, 360°-angle of measurement, Measuring method PRT (Pulse Ranging Technology)fa
4,570.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 60 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 10 m, Ethernet, Very high angle resolution, Red laser as the light emitter, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
R2000 HD, 2-D LiDAR sensor for simple measurement tasks and positioning, measuring range to object up to 12 m, Ethernet, Middle operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology)fa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 30 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Deep-freeze applications, Measuring method PRT (Pulse Ranging Technology)fa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m with three M12 x 1 connector plugs, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, Deep-freeze applicationsfa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Read head for incident light positioning system, SIL 3 (EN 61508), PROFINET interface, Category 4 PL e (EN ISO 13849), PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-free, Output of code quality, Pollution detectionfa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-free, Output of code quality, Pollution detectionfa
3,516.00  USD

Contact Us

R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 10 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High angle resolution, 360°-angle of measurement, Measuring method PRT (Pulse Ranging Technology)fa