Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Connection cable V1SD-G-2M-PUR-ABG-V45X-G

V1SD-G-2M-PUR-ABG-V45X-G
  • Ethernet Crossover cable
  • Hard-wearing PUR cable
  • CAT5/CAT5e cable
  • Completely silicon free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1SD-G-2M-PUR-ABG-V45X-G

Product Description
Connection cable, M12 to RJ-45, PUR cable 4-pin, CAT5e
General specifications
Number of pins4
Connection 1plug
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2RJ-45
Electrical specifications
Operating voltagemax. 125 V
Test voltage1000 V
Volume resistance150 mΩ/m
Compliance with standards and directives
Standard conformity
StandardsCAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001)
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) , stationary
0 ... 50 °C (32 ... 122 °F) , moving
Mechanical specifications
Degree of protectionIP67 / IP20
ConnectionM12 x 1 connector, 4-pin, D-coded
RJ-45 Category 5 , up to 100 MHz
Material
BodyTPU, black / PA
CablePUR
Core insulationPE
Cable2 pairs with 2 wires each with 2 fillers for the core
Sheath diameter6.7 mm
Bending radius> 35 mm
Colorwater blue (RAL 5021)
Cores4 x 0.14 mm2
Conductor construction7 x 0.15 mm ∅
Shieldtinned copper braiding, 65 % coverage
Length2 m
Mass108 g

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1SD-G-2M-PUR-ABG-V45X-G

Approvals: V1SD-G-2M-PUR-ABG-V45X-G

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4458AALLPDF287 KB

Associated Products: V1SD-G-2M-PUR-ABG-V45X-G

Accessory of
Precision positioning on hole in the 70 mm x 70 mm housingfa
Laser light sensor for profile matching; Resolution: 1280 x 960 Pixel; Measuring range: X = 60 ... 345 mm, Z = 100 ... 700 mm; Scan rate: 30 s-1; Ethernet TCP/IP interfacefa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Recessed hollow shaftfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Recessed hollow shaftfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Servo or clamping flangefa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Servo or clamping flangefa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Protocol: Powerlink standard protocolfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Protocol: Powerlink standard protocolfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Protocol: Powerlink standard protocolfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Stationary multicode read device for all common 1-D, 2-D and Pharmacodes at speeds of 10 m/s, XVGA resolution, Ethernetfa
Optical Print Inspector, reading of Data Matrix codes, PROFINET, speeds up to 10 m/sec, polarization filterfa
Optical Print Inspector, reads all common 1-D and 2-D codes, detects logos, Ethernet, RS 232, speeds of up to 10 m/s; polarization filterfa
Optical Print Inspector, reads all common 1-D and 2-D codes, detects logos, Ethernet, RS 232, speeds of up to 6 m/sfa
Optical Print Inspector, reads all common 1-D and 2-D codes, detects logos, Ethernet, RS 232, speeds of up to 10 m/s; polarization filterfa
Sheet inspection sensor for monitoring print by comparing stored images or barcode evaluationfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Protocol: Powerlink standard protocolfa
Laser light sensor for profile matching; Resolution: 1280 x 960 Pixel; Measuring range: X = 40 ... 160 mm, Z = 60 ... 350 mm; Scan rate: 30 s-1; Ethernet TCP/IP interfacefa