Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Ethernet bus cable, M12 to M12, PUR cable 4-pin, CAT5e |
General specifications | ||
---|---|---|
Number of pins | 4 + shield | |
Connection 1 | plug | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Coding 1 | D-coded | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | M12 | |
Coding 2 | D-coded | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 4 A | |
Volume resistance | 150 mΩ/m | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529 | |
Standards | CAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001) | |
Flammability | IEC 60332-1-2 | |
Halogen-free | IEC 60754-1 | |
Chemical resistance | DIN EN 60811-2-1 | |
Specification | connector M12 x 1 : IEC 61076-2-101 | |
Ambient conditions | ||
Ambient temperature | Body: -25 ... 90 °C (-13 ... 194 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) cable, flexing: -20 ... 80 °C (-4 ... 176 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP67 / IP68 / IP69 | |
Connection | 2 x M12 x 1 connector, 4-pin, D-coded | |
Material | ||
Contacts | CuZn | |
Contact surface | Ni/Au | |
Body | TPU, black / PA | |
Cable | PUR | |
Sleeve connector | Zinc diecast, nickel-plated | |
Core insulation | PE | |
Cable | 2 pairs with 2 wires each with 2 fillers for the core | |
Sheath diameter | 6.7 mm | |
Bending radius | > 8 x cable diameter, moving > 4 x cable diameter, fixed |
|
Color | water blue (RAL 5021) | |
Number of cores | 4 | |
Core cross section | 0.14 mm2 | |
Cores color | Core 1: white/orange Core 2: orange Core 3: white/green Core 4: green |
|
Conductor construction | 7 x 0.15 mm ∅ | |
Shield | aluminum-lined polyester foil Tinned copper braiding, 70 % coverage |
|
Length | 10 m | |
Mass | 453.25 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3294A | ALL | 286 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6523 | ALL | 219 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|