Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid ADAPTER ML100

ADAPTER ML100

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ADAPTER ML100

Product Description
Adapter plate
Mechanical specifications
Materialplastic
Massapprox. 5 g
Suitable series
SeriesML100

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: ADAPTER ML100

Associated Products: ADAPTER ML100

Accessory of
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, dark on, DC version, PNP output, no controls, fixed cable with M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa