Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Screwdriver Schraubendreher 0,5 x 3,0 mm

Schraubendreher 0,5 x 3,0 mm
  • Slotted Screwdriver
  • Kraftform handle with anti-roll protection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Schraubendreher 0,5 x 3,0 mm

Product Description
Screwdriver
General specifications
Length165 mm
Blade: 0.5 x 3 mm
Mechanical specifications
Massapprox. 28 g

Classifications

SystemClasscode
ECLASS 13.021040407
ECLASS 12.021040407
ECLASS 11.021040407
ECLASS 10.0.121040407
ECLASS 9.021040407
ECLASS 8.021040407
ECLASS 5.121040401
ETIM 9.0EC000158
ETIM 8.0EC000158
ETIM 7.0EC000158
ETIM 6.0EC000158
ETIM 5.0EC003015
UNSPSC 12.127111701

Details: Schraubendreher 0,5 x 3,0 mm

Associated Products: Schraubendreher 0,5 x 3,0 mm

Accessory of
Congested track scanner, background suppression sensor, 900 mm adjustable detection range, infrared light, dark on, time relay, 1 PNP output, M12 plug and fixed cable with M12 socket, Background suppression sensor for roller conveyors, For installation between the rollers on a roller conveyor, Very small black-white difference, Adjustable detection range, Can be connected in seriesfa
Congested track scanner, background suppression sensor, 900 mm adjustable detection range, infrared light, light on, time relay, 1 PNP output, M12 plug, Background suppression sensor for roller conveyors, For installation between the rollers on a roller conveyor, Very small black-white difference, Adjustable detection range, Can be connected in seriesfa
Congested track scanner, background suppression sensor, 900 mm adjustable detection range, infrared light, dark on, 1 PNP output, M12 plug and fixed cable with M12 socket, Background suppression sensor for roller conveyors, For installation between the rollers on a roller conveyor, Very small black-white difference, Adjustable detection range, Can be connected in seriesfa
Congested track scanner, background suppression sensor, 900 mm adjustable detection range, infrared light, light on, 1 PNP output, M12 plug, Background suppression sensor for roller conveyors, For installation between the rollers on a roller conveyor, Very small black-white difference, Adjustable detection rangefa
Congested track scanner, background suppression sensor, 900 mm adjustable detection range, infrared light, dark on, 1 PNP output, M12 plug, Background suppression sensor for roller conveyors, For installation between the rollers on a roller conveyor, Very small black-white difference, Adjustable detection rangefa
Congested track scanner, background suppression sensor, 900 mm adjustable detection range, infrared light, dark on, 2 PNP outputs, M12 plug, Background suppression sensor for roller conveyors, For installation between the rollers on a roller conveyor, Very small black-white difference, Adjustable detection rangefa
40.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female connector M12 angled L-coded 5-pin, for cable diameter 8 - 13 mm, field-attachablefa
40.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Male connector M12 angled L-coded 5-pin, for cable diameter 8 - 13 mm, field-attachablefa
41.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female connector M12 straight L-coded 5-pin, for cable diameter 8 - 13 mm, field-attachablefa
39.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Male connector M12 straight L-coded 5-pin, for cable diameter 8 - 13 mm, field-attachablefa
Congested track scanner, background suppression sensor, 900 mm adjustable detection range, infrared light, dark on, time relay, 1 PNP output, M12 plug and fixed cable with M12 socket, Background suppression sensor for roller conveyors, For installation between the rollers on a roller conveyor, Very small black-white difference, Adjustable detection range, Can be connected in seriesfa