Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Incremental rotary encoder TVI58N-01NKYR6TN-01000

TVI58N-01NKYR6TN-01000
  • Sturdy and compact design
  • Up to 1000 ppr
  • 4.75 V ... 30 V with short-circuit proof push-pull output
  • RS 422 functionality at 5 V operation
  • Loadable metal disk

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TVI58N-01NKYR6TN-01000

General specifications
Pulse countmax. 1000
Electrical specifications
Operating voltage4.75 ... 30 V DC
5 V DC for RS-422
No-load supply currentmax. 55 mA
Output
Output typepush-pull, incremental or RS-422, incremental
Amplitude
Voltage drop≤ 2.5 V (< 2.5 V)
Load currentmax. per channel 30 mA , short-circuit protected (max. per channel 20 mA, conditionally short-circuit proof)
Output frequencymax. 100 kHz (max. 100 kHz)
Rise time980 ns (225 ns)
De-energized delay980 ns (225 ns)
Connection
Cable0.5 m cable, M12 x 1 connector
Standard conformity
Degree of protectionDIN EN 60529, IP54
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Maximum permissible ambient temperaturemax. 60 °C (max. 140 °F)
Ambient conditions
Operating temperature
Nickel disk-10 ... 70 °C (14 ... 158 °F)
Storage temperature
Nickel disk-40 ... 80 °C (-40 ... 176 °F)
Mechanical specifications
Material
Housingaluminum, blank
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 220 g
Rotational speedmax. 6000 min -1
Moment of inertia≤ 20 gcm2
Starting torque≤ 0.5 Ncm
Shaft load
Axial20 N
Radial40 N

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: TVI58N-01NKYR6TN-01000

Function

The TVI58 extends the economical target line of Pepperl+Fuchs. With its outside diameter of 58 mm, the device is fully mechanical compatible to the usual industry standard.

The technology of the rotary encoder is optimally adapted to the requirements of the rotary encoder market. Innovative fast technology with Opto-ASIC forms the central basis of the device.

The rotary encoder is available with a pulse count of up to 1000 pulses per revolution. The rotary encoder is equipped with a metal disk that can accept a high load. It provides the ideal combination of non-sensitivity to temperature and high resolution.

Approvals: TVI58N-01NKYR6TN-01000

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CA UL General PurposeE223176ALLLINK---

Associated Products: TVI58N-01NKYR6TN-01000

Accessories
Spring-loaded mounting bracket with a diameter of 36 mmfa