Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder RSI58X-*******1

RSI58X-*******1
  • Industrial standard housing ∅58 mm
  • ATEX approval
  • Up to 5000 ppr
  • Recessed hollow shaft
  • 10 V ... 30 V with short-circuit proof push-pull output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RSI58X-*******1

General specifications
Detection typephotoelectric sampling
Pulse countmax. 5000
Functional safety related parameters
MTTFd140 a
Mission Time (TM)20 a
L1070 E+9 at 6000 rpm
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 60 mA
Output
Output typepush-pull, incremental
Voltage drop< 3 V
Load currentmax. per channel 40 mA , short-circuit prtected (not with Ub), reverse polarity protected
Output frequencymax. 200 kHz
Rise time400 ns
Connection
Cable∅7.8 mm, 6 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionDIN EN 60529, IP54
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature 
Glass disk-30 ... 60 °C (-22 ... 140 °F) , fixed cable
Plastic disk-30 ... 60 °C (-22 ... 140 °F) , fixed cable
Storage temperature
Glass disk-30 ... 60 °C (-22 ... 140 °F)
Plastic disk-30 ... 60 °C (-22 ... 140 °F)
Mechanical specifications
Material 
Housingpowder coated aluminum
FlangeAluminum
ShaftStainless steel
Massapprox. 280 g
Rotational speedmax. 6000 min -1
Moment of inertia≤ 35 gcm2
Starting torque≤ 1 Ncm
Shaft load 
Angle offset1 °
Axial offsetmax. 1 mm
Dimensions
Length44.5 mm
Diameter58 mm
Data for application in connection with hazardous areas
ATEX markingEx-Hexagon II 3G Ex nA IIB T4 Gc X
Ex-Hexagon II 3D Ex tc IIIC T105°C Dc X
CertificatePF 18 CERT 4775 X
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018 , EN 60079-15:2010 , EN 60079-31:2014

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RSI58X-*******1

Function

Compatibility says it all for this incremental rotary encoder.

All six output channels are fitted for this incremental rotary encoder. It can thus be used universally in many different applications.

Focussing on the designs that are most often required has allowed us to offer rapid availability at an attractive price.

This incremental rotary encoder is available in recessed hollow shaft design with a shaft 10 mm in diameter x 20 mm or with a shaft 12 mm in diameter x 20 mm. The rotary encoder is held in place by an included torque rest.

The electrical connection is made by a cable.

This incremental encoder is designed for operation in zone 2 and zone 22.

Product Documentation: RSI58X-*******1

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF957 KB

Design / Simulation: RSI58X-*******1

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---

Approvals: RSI58X-*******1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert4775a.pdfPF 18 CERT 4775 XALLPDF251 KB
Canada, USA UL General PurposeUL-US-2233187-0 / UL-CA-2232331-0ALLPDF493 KB
Canada, USA UL General PurposeCoC E223176 RepRef E223176-20050829ALLPDF409 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0649DALLPDF80 KB