Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Incremental rotary encoder 14-14361

14-14361
  • Up to 5000 ppr
  • ATEX approval
  • Flameproof enclosure
  • 10 V ... 30 V with short-circuit proof push-pull output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  14-14361

General specifications
Detection typephotoelectric sampling
Pulse countmax. 5000
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 80 mA
Output
Output typepush-pull, incremental
Voltage drop< 4 V
Load currentmax. per channel 40 mA , short-circuit protected, reverse polarity protected
Output frequencymax. 100 kHz
Rise time250 ns
De-energized delay250 ns
Connection
Cable∅11.2 mm, 9-core, 2 m
Standard conformity
Degree of protectionDIN EN 60529, IP66
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Ambient conditions
Operating temperature 
Gas Ex-area-40 ... 55 °C (-40 ... 131 °F)
Dust Ex-area-30 ... 55 °C (-22 ... 131 °F)
Storage temperature
Gas Ex-area-40 ... 70 °C (-40 ... 158 °F)
Dust Ex-area-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Material 
Housing3.1645 aluminum
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 3000 g
Rotational speedmax. 6000 min -1
Moment of inertia400 gcm2
Starting torque< 5 Ncm
Shaft load 
Axial60 N
Radial80 N
Dimensions
Length132 mm
Diameter116 mm
Data for application in connection with hazardous areas
EU-type examination certificateZELM 02 ATEX 0078 X
MarkingEx-Hexagon II 2G Ex db IIC T6 Gb
Ex-Hexagon II 2D Ex tb IIIC T80°C Db
Directive conformity
Directive 94/9/ECEN 60079-0:2012+A11:2013 EN 60079-1:2014 EN 60079-31:2014

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: 14-14361

Product Documentation: 14-14361

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction Manual series 14ENGPDF153 KB

Associated Products: 14-14361

Accessories

53.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa

74.00  USD

Contact Us

Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Precision coupling, Precision couplingfa
132.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Measuring wheel for shaft diameter 10 mm, Plastic coating, 500 mm circumferencefa
181.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Measuring wheel for shaft diameter 10 mm, Pimpled rubber coating, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled aluminum, 500 mm circumferencefa
85.00  USD

Contact Us

Measuring wheel for shaft diameter 10 mm, Plastic coating, 200 mm circumferencefa
103.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Measuring wheel for shaft diameter 10 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled aluminum, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled plastic, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled plastic, 200 mm circumferencefa