Your technical, product, or application questions answered in one business day* by our team of experts.
! Please fill in all fields before submitting your question. Pepperl+Fuchs values your privacy. Please read our privacy policy.
* Pepperl+Fuchs makes every effort to provide an answer that is helpful and relevant to you. Your question is typically answered in one business day. Occasionally, an answer is delayed. In these cases, we are often researching your question, conferring with colleagues, or may route your question to another Pepperl+Fuchs location. You will be notified via e-mail regarding the status of your question.
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
14-14366
General specifications
Detection type
photoelectric sampling
Pulse count
max. 5000
Electrical specifications
Operating voltage
5 V DC ± 5 %
No-load supply current
max. 150 mA
Output
Output type
RS 422, incremental
Load current
max. per channel 20 mA , conditionally short-circuit proof
Output frequency
max. 100 kHz
Rise time
100 ns
De-energized delay
100 ns
Connection
Cable
∅11.2 mm, 9-core, 2 m
Standard conformity
Degree of protection
DIN EN 60529, IP66
Emitted interference
EN 61000-6-4:2007/A1:2011
Noise immunity
EN 61000-6-2:2005
Ambient conditions
Operating temperature
Gas Ex-area
-40 ... 55 °C (-40 ... 131 °F)
Dust Ex-area
-30 ... 55 °C (-22 ... 131 °F)
Storage temperature
Gas Ex-area
-40 ... 70 °C (-40 ... 158 °F)
Dust Ex-area
-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Material
Housing
3.1645 aluminum
Flange
3.1645 aluminum
Shaft
Stainless steel 1.4305 / AISI 303
Mass
approx. 3000 g
Rotational speed
max. 6000 min -1
Moment of inertia
400 gcm2
Starting torque
< 5 Ncm
Shaft load
Axial
60 N
Radial
80 N
Dimensions
Length
132 mm
Diameter
116 mm
Data for application in connection with hazardous areas
EU-type examination certificate
ZELM 02 ATEX 0078 X
Marking
II 2G Ex db IIC T6 Gb II 2D Ex tb IIIC T80°C Db
Directive conformity
Directive 94/9/EC
EN 60079-0:2012+A11:2013 EN 60079-1:2014 EN 60079-31:2014
Netlist price. Your individual price will be calculated during checkout.
In stock
Item '9401 10*10' added to cart!
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa