Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder THI90

THI90
  • Compact design housing ∅90 mm
  • 25 mm and 45 mm hollow shaft
  • Cost-effective
  • Short delivery times
  • Shaft mounting with threaded pins

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  THI90

General specifications
Detection typephotoelectric sampling
Pulse count512 , 600 , 1024 , 2048
UL File NumberE223176
Functional safety related parameters
MTTFd140 a
Mission Time (TM)20 a
L1050 E+9 at 1750 rpm
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage10 ... 30 V DC or 5 V DC ± 5 % (see "Output circuit" in the ordering information)
No-load supply currentmax. 70 mA
Output
Output typepush-pull, incremental or RS 422, incremental
(see "Output circuit" in the ordering information)
Voltage drop< 2.5 V (push-pull, incremental)
Load currentmax. per channel 40 mA , short-circuit protected, reverse polarity protected (push-pull, incremental)
max. per channel 20 mA , short-circuit protected, reverse polarity protected (RS 422, incremental)
Output frequencymax. 200 kHz
Rise time600 ns
De-energized delay600 ns
Connection
Cable∅6.5 mm, 4 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionDIN EN 60529, IP54
Climatic testingDIN EN 60068-2-78
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Maximum permissible ambient temperaturemax. 60 °C (max. 140 °F)
Ambient conditions
Operating temperature-5 ... 70 °C (23 ... 158 °F) , movable cable
-20 ... 70 °C (-4 ... 158 °F), fixed cable
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Mechanical specifications
Material
HousingAluminum
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 900 g
Rotational speedmax. 3500 min -1
Starting torque≤ 6 Ncm
Shaft load
Angle offset1 °
Axial offsetmax. 1 mm
Dimensions
Length48.5 mm
Diameter87.1 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: THI90

Function

The THI90 hollow shaft encoder is a product that has been specially developed for use in drive and elevator technology. It combines the advantages of modern technology with a cost-effective design.

The hollow shaft encoder can be supplied with shaft diameters of Ø25 mm and Ø45 mm. Its relatively small external diameter means it can be used in places where there is limited mounting space.

Due to the reduced number of variants and the focus on standard market requirements, its most appealing features are its low price and very short delivery times.

Design / Simulation: THI90

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---
CAD Portal / CAD PortalALLLINK---

Approvals: THI90

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA UL General PurposeUL-US-2233187-0 / UL-CA-2232331-0ALLPDF493 KB
Canada, USA UL General PurposeCoC E223176 RepRef E223176-20050829ALLPDF409 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0449AALLPDF68 KB