Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
PROFIBUS Gateway, double master for 2 AS-Interface networks |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | none | |
Duplicate address detection | from AS-Interface slaves | |
Earth fault detection | integrated | |
EMC monitoring | integrated | |
Diagnostics function | Extended function via display | |
UL File Number | E223772 | |
Indicators/operating means | ||
Display | Illuminated graphical LC display for addressing and error messages | |
LED PROFIBUS | PROFIBUS master detected; LED green | |
LED AS-i ACTIVE | AS-Interface operation normal; LED green | |
LED CONFIG ERR | configuration error; LED red | |
LED PRG ENABLE | autom. programming; LED green | |
LED POWER | voltage ON; LED green | |
LED PRJ MODE | projecting mode active; LED yellow | |
LED U AS-i | AS-Interface voltage; LED green | |
Switch SET | Selection and setting of a slave address | |
OK button | Mode selection traditional-graphical/confirmation | |
Button MODE | Mode selection PRJ-operation/save configuration/cursor | |
ESC button | Mode selection traditional-graphical/cancel | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Rated operating voltage | from AS-Interface | |
Rated operating current | ≤ 250 mA from AS-Interface | |
Interface | ||
Interface type | RS-485 | |
Protocol | PROFIBUS DP V1 | |
Transfer rate | 9.6 kBit/s ... 12 MBit/s , Automatic baud rate detection | |
Connection | ||
PROFIBUS | Sub-D interface | |
AS-Interface | spring terminals, removable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61326 | |
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -15 ... 75 °C (5 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 460 g | |
Construction type | Low profile housing , Stainless steel |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
The VBG-PB-K20-DMD-C1 is a PROFIBUS gateway with 2 AS-Interface masters according to AS-Interface specification 3.0 in IP20. Due to integrated decoupling coils, one switching power supply, for example the K24-STR-24...30VDC-10A, can supply 2 ASInterface lines at the same time. The design is especially suited for use in control cabinets.
The VBG-PB-K20-DMD-C1 is a modular PROFIBUS slave. This means, it is possible to define the data that are to be transmitted via the PROFIBUS using the PROFIBUS configuration tool. This provides for an adaptation of the data volume to be transmitted via the PROFIBUS.
In addition, this gateway supports the acyclic communication of the PROFIBUS DP V1. Using these acyclic services, it is possible to address a mailbox for the two AS-Interface masters in the gateway, via which all the data the AS-Interface/PROFIBUS gateway provides can be accessed.
A button is used to assign addresses, accept of the nominal configuration and set the Profibus address and baud rate. 7 LEDs on the front indicate the actual state of the ASInterface line.
For AS-Interface gateways with graphical display, the commissioning of the AS-Interface circuit and the test of the connected peripheral equipment can be completely separated from the commissioning of the Profibus and the programming. The local operation via the graphical display and the 4 buttons make it possible to map all the functions on the display that are covered via the Software AS-i Control Tools in all the other AS-Interface masters. An additional RS 232 socket offers the option of reading in data about the gateway, network and function directly from the gateway within the scope of an enhanced local diagnosis.
PLC Functionality
Optionally, the gateway can also be supplied with PLC functionality.
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual AS-Interface 3.0 Command Interface | ENG | 3265 KB | |
Manual VBG-PB-K20-DMD-C1 | ENG | 4415 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2606 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
AS-International Association AS-Interface | 124801 | ALL | 104 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|