Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Gateway with integrated Safety Monitor |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | activateable | |
Duplicate address detection | from AS-Interface slaves | |
Earth fault detection | integrated | |
EMC monitoring | integrated | |
Diagnostics function | Extended function via display | |
Switch-on delay | < 10 s | |
Response delay | < 40 ms | |
UL File Number | E223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
MTTFd | 200 a | |
B10d | 2 E+7 | |
Indicators/operating means | ||
Display | Illuminated graphical LC display for addressing and error messages | |
LED PROFIBUS | PROFIBUS master detected; LED green | |
LED AS-i ACTIVE | AS-Interface operation normal; LED green | |
LED CONFIG ERR | configuration error; LED red | |
LED PRG ENABLE | autom. programming; LED green | |
LED POWER | voltage ON; LED green | |
LED PRJ MODE | projecting mode active; LED yellow | |
LED U AS-i | AS-Interface voltage; LED green | |
Switch SET | Selection and setting of a slave address | |
OK button | Mode selection traditional-graphical/confirmation | |
Button MODE | Mode selection PRJ-operation/save configuration/cursor | |
ESC button | Mode selection traditional-graphical/cancel | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface; Output K3 and K4 24 V DC | |
Rated operating current | ≤ 300 mA from AS-Interface | |
Interface 1 | ||
Interface type | RS-485 | |
Protocol | PROFIBUS DP V1 | |
Transfer rate | 9.6 kBit/s / 12 MBit/s , Automatic baud rate detection | |
Interface 2 | ||
Interface type | RS 232, serial Diagnostic Interface |
|
Transfer rate | 19,2 kBit/s | |
Interface 3 | ||
Interface type | Chip card slot | |
Input | ||
Number/Type | 2 EDM inputs: Inputs for external device monitoring circuits 1 and 2 (protection control) 2 Start inputs: Output circuits 1 and 2: Static switching current 4 mA at 24 V, dynamic 30 mA at 24 V (T=100 μs) |
|
Output | ||
Safety output | 2 x 2 output switch elements: Output circuits 1 and 2 max. contact loading: 3 A DC-13 at 30 V DC, 3 A AC-15 at 30 V AC |
|
Connection | ||
PROFIBUS | Sub-D interface | |
AS-Interface | spring terminals, removable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-6-2:2005, EN 61000-6-4:2007 | |
Degree of protection | EN 60529:2000 | |
Fieldbus standard | PROFIBUS according to DIN 19245 Part 3 | |
AS-Interface | EN 62026-2:2013 | |
Shock resistance | EN 61131-2:2004 | |
Standards | EN 61000-6-2:2005, EN 61000-6-4:2007 EN 954-1:1996 (up to Kategorie 4), IEC 61508:2001 and EN 62061:2005 (up to SIL3) EN 13849:2008 (PL e) | |
Approvals and certificates | ||
UL approval | An isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed. UL mark does not provide UL certification for any functional safety rating or aspects of the device. |
|
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | 800 g | |
Dimensions | ||
Height | 120 mm | |
Width | 100 mm | |
Length | 89 mm | |
Construction type | Low profile housing , Stainless steel |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121004 |
The VBG-PB-K30-D-S is an IP20-rated PROFIBUS gateway with an integral AS-Interface specification 3.0 safety monitor. The VBG-PB-K30-D-S has four inputs and four outputs. Two inputs are used for extended EDM device monitoring. The K30 model is particularly suitable for installation in a control cabinet.
The VBG-PB-K30-D-S is a combined full-specification AS-Interface PROFIBUS gateway and safety monitor. The product allows a gateway and a safety monitor to be used in a single device.
Two safety relays provide a safe interface to the connected consumers. The AS-Interface 3.0 PROFIBUS gateways are used to connect AS-I systems to a higher-level PROFIBUS. They act as a master for the AS-I segment and as a slave for the PROFIBUS.
The AS-I functions are made available on both a cyclic and acyclic basis through PROFIBUSDP V1. During cyclic data exchange, up to 32 bytes of I/O data (this amount is variable) are transferred as the digital data of an AS-I segment. In addition, analog values as well as the complete command set of the new AS-I specification can be transferred via PROFIBUS using a command interface. Monitoring of the AS-Interface data can be carried out online via PROFIBUS-DP V1 using the serial PROFIBUS master and the AS-I Control Tools.
Address assignment, the transfer of the desired configuration and the setting of the Profibus address and baud rate can all be performed using switches. Seven LEDs located on the front panel indicate the current status of the AS-Interface segment.
If the AS-Interface gateway has a graphical display, the commissioning of the AS-Interface circuit and testing of the connected peripherals can take place completely separately from the commissioning of PROFIBUS and the programming. Local operation using the graphical display and the four switches allows all the functions covered on the other AS-Interface masters by AS-i Control Tools software to be visualized on the display. An additional RS 232 socket provides a way of exporting data relating to the gateway, network and operation directly from the gateway for extended local diagnosis purposes.
Product information | Language | File Type | File Size |
---|---|---|---|
Configuring a Safe Input on AS-Interface Safety at Work | ENG | 258 KB | |
Brief Instructions | |||
Commissioning VBG-PB-K30-D-S / Inbetriebnahme VBG-PB-K30-D-S | ALL | 242 KB | |
Installation Instructions VBG-PB-K30-D-S / Montageanweisung VBG-PB-K30-D-S | ALL | 2323 KB | |
Manuals | |||
Manual AS-Interface 3.0 Command Interface | ENG | 3265 KB | |
Manual VBG-PB*-K30-D* | ENG | 7195 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 5827 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
AS-International Association AS-Interface | 124901 | ALL | 118 KB | |
US CA UL | E223772 | ALL | LINK | --- |
Worldwide AS-International Association AS-Interface | 93301 | ALL | 621 KB | |
Worldwide AS-International Association AS-Interface | 75601 | ALL | 617 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
GSD file VBG-PB-K30-D-S / GSD-Datei VBG-PB-K30-D-S | 02/2008 | ZIP | 18 KB |
Software Tools | |||
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface Safety | ZIP | 622 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|