Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
DeviceNet Gateway, double master for 2 AS-Interface networks |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | activateable | |
Earth fault detection | integrated | |
EMC monitoring | integrated | |
Diagnostics function | Extended function via display | |
UL File Number | E223772 | |
Indicators/operating means | ||
Display | Illuminated graphical LC display for addressing and error messages | |
LED AS-i ACTIVE | AS-Interface operation normal; LED green | |
LED CONFIG ERR | configuration error; LED red | |
LED PRG ENABLE | autom. programming; LED green | |
LED POWER | voltage ON; LED green | |
LED PRJ MODE | projecting mode active; LED yellow | |
LED U AS-i | AS-Interface voltage; LED green | |
LED MNS | Module/net status; LED green/red | |
Switch SET | Selection and setting of a slave address | |
OK button | Mode selection traditional-graphical/confirmation | |
Button MODE | Mode selection PRJ-operation/save configuration/cursor | |
ESC button | Mode selection traditional-graphical/cancel | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Rated operating voltage | from AS-Interface | |
Rated operating current | ≤ 200 mA from AS-Interface circuit 1 ≤ 70 mA from AS-Interface segment 2 |
|
Interface | ||
Protocol | DeviceNet | |
Connection | ||
AS-Interface | spring terminals, removable | |
DeviceNet | 5-pin CombiCon connector according to DeviceNet specification | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-6-2:2005, EN 61000-6-4:2001, EN 50295:1999 | |
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Shock resistance | EN 61131-2 | |
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 520 g | |
Dimensions | ||
Height | 120 mm | |
Width | 85 mm | |
Length | 76 mm | |
Construction type | Low profile housing , Stainless steel |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
The VBM-CTR-K20-R2 is a stand-alone master in AS-Interface specification 3.0 with IP20. The construction type is especially suited for use in a switch cabinet.
Address allocation, acceptance of the target configuration and setting the baud rate can be managed via buttons. There are 7 LEDs on the front panel, showing the current status of the AS-Interface line.
In the AS-Interface master with graphical display the commissioning of the AS-Interface circuit and the test of the connected periphery devices can be separated completely overriding bus systems and from programming. The on-site operation via the graphic display and the four push buttons make it possible to show all of the functions on the display, which, for all other AS-Interface masters, are covered by the software AS-Interface control tools.
PLC Functionality
For PLC functionality the VBM-CTR-K20-R2 provides 16 kB program memory, 8 kB data memory, 1024 counters and 1024 timers. This is sufficient capacity to process all data arriving at the AS-Interface. The master can, therefore, also be operated as "stand-alone". The programm processing for 1000 word commands is approx. 2 ms. The programming language is based on STEP5. In the extended mode the AS-Interface CTRL functions (upload, download, start, stop, read and write marker) can be utilized.
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual AS-Interface 3.0 Command Interface | ENG | 3265 KB | |
Manual VBG-DN-K20-DMD-BV | ENG | 3866 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2631 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E223772 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2452C | ALL | 109 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
EDS file VBG-DN-K20-DMD / EDS-Datei VBG-DN-K20-DMD | 05/2007 | ZIP | 7 KB |
Software Tools | |||
Example projects, Add-on Instructions, and Description Files for Allen Bradley PLCs and RSLogix 5000 / Software Tool_a | Sep 2013 | ZIP | 4998 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|