Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

AS-Interface gateway VBG-PB-K20-DMD-BV

VBG-PB-K20-DMD-BV
  • Connection to PROFIBUS DP
  • 2 AS-Interface networks
  • PROFIBUS DP V1 support
  • Easy commissioning and fault diagnosis via LEDs and graphic display
  • Earth fault detection
  • AS-Interface noise detection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBG-PB-K20-DMD-BV

Product Description
PROFIBUS Gateway, double master for 2 AS-Interface networks
General specifications
AS-Interface specificationV3.0
PLC-Functionalityactivateable
Earth fault detectionintegrated
EMC monitoringintegrated
Diagnostics functionExtended function via display
UL File NumberE223772
Indicators/operating means
DisplayIlluminated graphical LC display for addressing and error messages
LED PROFIBUSPROFIBUS master detected; LED green
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEautom. programming; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEprojecting mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
Switch SETSelection and setting of a slave address
OK buttonMode selection traditional-graphical/confirmation
Button MODEMode selection PRJ-operation/save configuration/cursor
ESC buttonMode selection traditional-graphical/cancel
Electrical specifications
Insulation voltage≥ 500 V
Rated operating voltagefrom AS-Interface
Rated operating current≤ 180 mA from AS-Interface
Interface
Interface typeRS-485
ProtocolPROFIBUS DP V1
Transfer rate9.6 kBit/s ... 12 MBit/s , Automatic baud rate detection
Connection
PROFIBUSSub-D interface
AS-Interfacespring terminals, removable
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Electromagnetic compatibilityEN 61326
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-15 ... 75 °C (5 ... 167 °F)
Mechanical specifications
Degree of protectionIP20
Mass420 g
Dimensions
Height120 mm
Width75 mm
Length76 mm
Construction typeLow profile housing , Stainless steel

Classifications

SystemClasscode
ECLASS 13.027242607
ECLASS 12.027242607
ECLASS 11.027242607
ECLASS 10.0.127242607
ECLASS 9.027242607
ECLASS 8.027242607
ECLASS 5.127242607
ETIM 9.0EC001603
ETIM 8.0EC001603
ETIM 7.0EC001603
ETIM 6.0EC001603
ETIM 5.0EC001603
UNSPSC 12.139121535

Details: VBG-PB-K20-DMD-BV

Function

The VBG-PB-K20-DMD-BV is a PROFIBUS Gateway with 2 AS-Interface masters in accordance with AS-Interface Specification 3.0 in IP20. The design is especially suitable for use in the switch cabinet.

The gateway is a modular PROFIBUS slave. This means that the user can use the PROFIBUS configuration tool to specify what data will be transferred via the PROFIBUS. This makes it possible to adjust the amount of data to be transferred via PROFIBUS.

In addition, this gateway supports acyclical communication of the PROFIBUSDP V1. These acyclical services can be used to access a mailbox in the gateway that provides access to all the data made available by the AS-Interface/PROFIBUS Gateway.

A push button can be used to accept the target configuration and to adjust the PROFIBUS address and baud rate. There are 7 LEDs on the front panel, showing the current status of the AS-Interface line.

In the case of the AS-Interface Gateway with graphical display, the AS-Interface circuit can be placed in service and the test of the connected periphery can be kept entirely separate from the commissioning of the PROFIBUS and the programming. On-site operation with the aid of the graphical display and 4 push buttons makes it possible to show all functions on the display that are covered by the AS-i Control Tools software for other AS-Interface masters.

PLC functionality

Optionally the gateway is also available with PLC-functionality. Therefor you can order a code key VAZ-CTR additionally.

Product Documentation: VBG-PB-K20-DMD-BV

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Installation instructions VBG-PB-K20-DMD-BV / Montageanweisung VBG-PB-K20-DMD-BVALLPDF366 KB
Manuals
Manual AS-Interface 3.0 Command InterfaceENGPDF3265 KB
Manual VBG-PB-K20-DMD-BVENGPDF3583 KB

Design / Simulation: VBG-PB-K20-DMD-BV

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2606 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VBG-PB-K20-DMD-BV

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
AS-International Association AS-Interface124801ALLPDF104 KB
US CA ULE223772ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2450BALLPDF109 KB

Software: VBG-PB-K20-DMD-BV

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
multipurpose GSD for Profibus-Gateway / Vielzweck GSD für Profibus-Gateway03/2014ZIP13 KB
multipurpose GSD for Profibus-Gateway with IO-swap / Vielzweck GSD für Profibus-Gateway mit IO-swap2013-02ZIP501 KB

Associated Products: VBG-PB-K20-DMD-BV

Accessories
Full version of the AS-I Control Tools including connection cablefa
PROFIBUS master simulatorfa
PROFIBUS Sub-D Connector with switchable terminal resistancefa
Pepperl+Fuchs ASi-3 gateway in KE5 housing with play button next to it

Introduce yourself to the ASi KE5 gateway, IIoT, and the basic working principle of the REST API. The AS-Interface gateways featured in the video are the VBG-EP1-KE5-D and VBG-EP1-KE5-DMD models.

Learn how to change your ASi-3 gateway from the legacy type K20 to the KE5 type.

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.