Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

AS-Interface gateway VBG-PB-K5-R4-DMD

VBG-PB-K5-R4-DMD
  • Gateway according to AS-Interface specification 2.1 for up to 62 units
  • Connection to PROFIBUS DP
  • 2 AS-Interface networks
  • PROFIBUS DP V1 support
  • Commissioning, without PROFIBUS communication
  • All AS-Interface functions possible via PROFIBUS
  • Fault diagnosis via LEDs and grafic display
  • Easy commissioning by graphic display
  • AS-Interface monitor or extended AS-Interface diagnostic read via display

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBG-PB-K5-R4-DMD

Product Description
PROFIBUS Gateway, double master for 2 AS-Interface networks
General specifications
AS-Interface specificationV2.11
PLC-Functionalitynone
Diagnostics functionExtended function via display
Indicators/operating means
DisplayGraphical LC display for addressing and error messages
LED BUS ACTIVEPROFIBUS master detected; LED green
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEautom. programming; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEprojecting mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
Switch SETSelection and setting of a slave address
OK buttonMode selection traditional-graphical/confirmation
Button MODEMode selection PRJ-operation/save configuration/cursor
ESC buttonMode selection traditional-graphical/cancel
Electrical specifications
Insulation voltage≥ 500 V
Rated operating voltagefrom AS-Interface
Rated operating current≤ 180 mA from AS-Interface
Interface
Interface typeRS-485
ProtocolPROFIBUS
Transfer rate9.6; 19.2; 44.44; 93.95; 187.5; 500; 1500 kBit/s self-synchronizing
Connection
PROFIBUSRS 485 interface
AS-Interfacescrew terminals
Compliance with standards and directives
Standard conformity
Degree of protectionDIN 40050
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-15 ... 75 °C (5 ... 167 °F)
Mechanical specifications
Degree of protectionIP40 (housing), IP20 (terminals)
Mass420 g
Construction typeLow profile housing , plastic

Classifications

SystemClasscode
ECLASS 13.027242607
ECLASS 12.027242607
ECLASS 11.027242607
ECLASS 10.0.127242607
ECLASS 9.027242607
ECLASS 8.027242607
ECLASS 5.127242607
ETIM 9.0EC001603
ETIM 8.0EC001603
ETIM 7.0EC001603
ETIM 6.0EC001603
ETIM 5.0EC001603
UNSPSC 12.139121535

Details: VBG-PB-K5-R4-DMD

Design / Simulation: VBG-PB-K5-R4-DMD

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP167 KB

Software: VBG-PB-K5-R4-DMD

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
GSD file VBG-PB-K5-R4-DMD / GSD-Datei VBG-PB-K5-R4-DMD04/2002ZIP6 KB
GSD file VBG-PB-K5-R4-DMD, Preset ASi-Slaveparameter / GSD-Datei VBG-PB-K5-R4-DMD, Vorgabe ASi-Slaveparameter11/2003ZIP9 KB

Associated Products: VBG-PB-K5-R4-DMD

Accessories
Full version of the AS-I Control Tools including connection cablefa
PROFIBUS master simulatorfa
Pepperl+Fuchs ASi-3 gateway in KE5 housing with play button next to it

Introduce yourself to the ASi KE5 gateway, IIoT, and the basic working principle of the REST API. The AS-Interface gateways featured in the video are the VBG-EP1-KE5-D and VBG-EP1-KE5-DMD models.

Learn how to change your ASi-3 gateway from the legacy type K20 to the KE5 type.

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.