Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

AS-Interface gateway VBG-PN-K20-D

VBG-PN-K20-D
  • Gateway compliant with AS-Interface specification 3.0
  • Connection to PROFINET IO
  • Fault diagnosis via LEDs and grafic display
  • Easy commissioning by graphic display
  • AS-Interface monitor or extended AS-Interface diagnostic read via display
  • Dublicate addressing detection
  • Earth fault detection
  • AS-Interface noise detection
  • All AS-Interface functions possible via Ethernet
  • Commissioning, locally on the gateway or via AS-i Control Tools software
  • Ethernet diagnostic interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBG-PN-K20-D

Product Description
PROFINET Gateway with integrated switch
General specifications
AS-Interface specificationV3.0
Duplicate address detectionfrom AS-Interface slaves
Earth fault detectionintegrated
EMC monitoringintegrated
Diagnostics functionExtended function via display
UL File NumberE223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source
Functional safety related parameters
MTTFd105 a at 30 °C
Indicators/operating means
DisplayIlluminated graphical LC display for addressing and error messages
LED ETHERNETethernet active; LED green
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEautom. programming; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEprojecting mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
Switch SETSelection and setting of a slave address
OK buttonMode selection traditional-graphical/confirmation
Button MODEMode selection PRJ-operation/save configuration/cursor
ESC buttonMode selection traditional-graphical/cancel
Electrical specifications
Insulation voltage≥ 500 V
Rated operating voltagefrom AS-Interface
Rated operating current≤ 300 mA from AS-Interface
Interface 1
Interface typePROFINET IO device (IRT)
Physical 2 x RJ-45
ProtocolMedia Redundancy Protocol (MRP)
Transfer rate10 MBit/s / 100 MBit/s , Automatic baud rate detection
Interface 2
Interface typeRS 232, serial
Diagnostic Interface
Transfer rate19,2 kBit/s
Interface 3
Interface typeChip card slot
Connection
PROFINETRJ-45
AS-Interfaceremovable spring clamp terminals
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Standard conformity
Electromagnetic compatibilityEN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Shock resistanceEN 61131-2:2004
StandardsEN 61000-6-2:2005, EN 61000-6-4:2007
Approvals and certificates
UL approvalAn isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed.
UL mark does not provide UL certification for any functional safety rating or aspects of the device.
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Mass500 g
Dimensions
Height120 mm
Width85 mm
Length76 mm
Construction typeLow profile housing , Stainless steel

Classifications

SystemClasscode
ECLASS 13.027242607
ECLASS 12.027242607
ECLASS 11.027242607
ECLASS 10.0.127242607
ECLASS 9.027242607
ECLASS 8.027242607
ECLASS 5.127242607
ETIM 9.0EC001603
ETIM 8.0EC001603
ETIM 7.0EC001603
ETIM 6.0EC001603
ETIM 5.0EC001603
UNSPSC 12.139121535

Details: VBG-PN-K20-D

Function

The VBG-PN-K20-D is a PROFINET Gateway in accordance with AS-Interface Specification 3.0, to IP20, and is used for the connection of AS-Interface systems to the higher level PROFINET controller. Its construction is particularly suitable for use in the control cabinet. The master is supplied from the AS-Interface cable.

On the AS-Interface gateway with graphics display, the commissioning of the AS-Interface circuit and also the test of the connected peripherals can be completely separated from the commissioning of the PROFINET and the programming. All the options available on the AS-Interface can be addressed via Ethernet. Local operation using the graphics displays and the 4 buttons enable all the functions to be represented on the display, which are covered by the other AS-Interface masters via the AS-i Control Tools software. An additional RS 232 socket provides the option of reading out data via gateway, network and function, direct from the gateway in the context of an extended local diagnosis. 7 LEDs, which are mounted on the front, indicate the current status of the AS-Interface network.

Every PROFINET gateway is supplied with a unique MAC-ID and supports the assignment of an IP address statically (via keypad) and dynamically (DHCP, Dynamic Host Configuration Protocol).

Product Documentation: VBG-PN-K20-D

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
PROFINET: Changeover from ASi gateways type K20 to KE5ENGPDF959 KB
Commissioning display modeENGPDF96 KB
Installation instructions VBG-PN-K20-D / Montageanweisung VBG-PN-K20-DALLPDF637 KB
Manuals
Manual AS-Interface 3.0 Command InterfaceENGPDF3265 KB
Manual ASi-3-PROFINET-GatewayENGPDF7140 KB
Manual Control III Programming in C (small PLC)ENGPDF1276 KB
Manual Gateway with PROFINET interfaceENGPDF1221 KB
Manual Web-InterfaceENGPDF1407 KB

Design / Simulation: VBG-PN-K20-D

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3130 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VBG-PN-K20-D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
AS-International Association AS-Interface124701ALLPDF109 KB
US CA ULE223772ALLLINK---
Worldwide AS-International Association AS-Interface93401ALLPDF606 KB
Worldwide AS-International Association AS-Interface75901ALLPDF629 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2450BALLPDF109 KB

Software: VBG-PN-K20-D

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
multi-purpose GSDML file / multifunktions GSDML-Datei08/2014ZIP26 KB

Associated Products: VBG-PN-K20-D

Accessories
Full version of the AS-I Control Tools including connection cablefa
Interface converter USB/RS 232fa
Pepperl+Fuchs ASi-3 gateway in KE5 housing with play button next to it

Introduce yourself to the ASi KE5 gateway, IIoT, and the basic working principle of the REST API. The AS-Interface gateways featured in the video are the VBG-EP1-KE5-D and VBG-EP1-KE5-DMD models.

Learn how to change your ASi-3 gateway from the legacy type K20 to the KE5 type.

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.