Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
PROFINET Gateway with integrated safety monitor, double master for 2 AS-Interface networks, power supply input with decoupling coils |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | activateable | |
Duplicate address detection | from AS-Interface slaves | |
Earth fault detection | integrated | |
EMC monitoring | integrated | |
Diagnostics function | Extended function via display | |
Switch-on delay | < 10 s | |
Response delay | < 40 ms | |
UL File Number | E223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
MTTFd | 200 a | |
B10d | 2 E+7 | |
Indicators/operating means | ||
Display | Illuminated graphical LC display for addressing and error messages | |
LED ETHERNET | PROFINET master detected; LED green | |
LED AS-i ACTIVE | AS-Interface operation normal; LED green | |
LED CONFIG ERR | configuration error; LED red | |
LED PRG ENABLE | autom. programming; LED green | |
LED POWER | voltage ON; LED green | |
LED PRJ MODE | projecting mode active; LED yellow | |
LED U AS-i | AS-Interface voltage; LED green | |
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
LED EDM/Start | External device monitoring circuit inputs closed, 4x yellow LEDs | |
LED output circuit | Output circuit closed; 4 x green LEDs | |
Button | 4 | |
Switch SET | Selection and setting of a slave address | |
OK button | Mode selection traditional-graphical/confirmation | |
Button MODE | Mode selection PRJ-operation/save configuration/cursor | |
ESC button | Mode selection traditional-graphical/cancel | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface; Output K3 and K4 24 V DC | |
Rated operating current | approx. 250 mA PELV | |
Interface 1 | ||
Interface type | PROFINET IO device (IRT) | |
Physical | 2 x RJ-45 | |
Protocol | Media Redundancy Protocol (MRP) | |
Transfer rate | 10 MBit/s / 100 MBit/s , Automatic baud rate detection | |
Interface 2 | ||
Interface type | RS 232, serial Diagnostic Interface |
|
Transfer rate | 19,2 kBit/s | |
Interface 3 | ||
Interface type | Chip card slot | |
Input | ||
Number/Type | 4 EDM/Start inputs: EDM: Inputs for the external device monitoring circuits Start: start inputs: Static switching current 4 mA at 24 V, dynamic 30 mA at 24 V (T=100 μs) |
|
Output | ||
Safety output | Output circuits 1 and 2: 2 potential-free contacts, max. contact load: 3 ADC-13 at 30 VDC, 3 AAC-15 at 30 VAC Output circuits 3 and 4: 2 PNP transistor outputs max. contact load: 0.5 ADC-13 at 30 VDC |
|
Connection | ||
PROFINET | RJ-45 | |
AS-Interface | spring terminals, removable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007 | |
Machinery Directive | ||
Directive 2006/42/EC | EN 61508:2010, EN ISO 13849-1:2008, EN 62061:2005 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Electrical safety | EN ISO 13849-1:2008 (up to PL e), EN 61508:2010 and EN 62061:2005 (up to SIL3) | |
AS-Interface | EN 62026-2:2013 | |
Noise immunity | EN 61000-6-4:2007 EN 61000-6-2:2005 | |
Shock resistance | EN 61131-2:2004 | |
Approvals and certificates | ||
UL approval | An isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed. UL mark does not provide UL certification for any functional safety rating or aspects of the device. |
|
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Material | ||
Housing | Stainless steel | |
Mass | 800 g | |
Dimensions | ||
Height | 120 mm | |
Width | 110 mm | |
Length | 120 mm | |
Construction type | Low profile housing |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121004 |
The VBG-PN-K30-DMD-S16-EV is a PROFINET gateway with a safety monitor and a double master according to AS-Interface specification 3.0.
The gateway is used to connect AS-Interface systems to a higher-level PROFINET. It acts as a master for the AS-Interface segment and as a slave for the PROFINET. During cyclic data exchange, the digital data of an AS-Interface segment is transferred. Analog values as well as the complete command set of the new AS-Interface specification are transferred via PROFINET using a command interface.
The gateway has four inputs and four outputs. The four inputs are used either for extended EDM device monitoring or as start inputs. Two sets of two outputs act as relay outputs and switch output circuits 1 and 2 and, as semiconductor outputs, output circuits 3 and 4. The K30 model is particularly suitable for installation in a control cabinet.
Configuration of the device can be performed using switches. Seven LED located on the front panel indicate the current status of the AS-Interface segment. One LED shows the power supply via AUX. A further eight LEDs indicate the status of the inputs and outputs.
With the graphical display, the commissioning of the AS-Interface circuits and testing of the connected peripherals can take place completely separately from the commissioning of the higher-level network and the programming. With the 4 switches, all functions can be controlled and visualized on the display.
An RJ-45 Ethernet port provides a way of exporting data relating to the gateway, network and operation directly from the gateway for extended local diagnosis purposes.
Via the RJ-45 Ethernet diagnostic interface, up to 31 devices can establish a secure cross-communication.
The integrated data decoupling allows to operate 2 AS-Interface circuits with just a standard power supply.
The device has a card slot for a memory card for the storage of configuration data.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Commissioning VBG-PN-K30-DMD-S16-EV / Inbetriebnahme VBG-PN-K30-DMD-S16-EV | ALL | 283 KB | |
Instruction leaflet / Beipackzettel | ALL | 932 KB | |
Mounting Instruction VBG-PN-K30-DMD-S16-EV / Montageanleitung VBG-PN-K30-DMD-S16-EV | ALL | 2393 KB | |
Manuals | |||
Manual AS-Interface 3.0 Command Interface | ENG | 3265 KB | |
Manual Gateway with PROFINET interface | ENG | 1221 KB | |
Manual SafeLink with AS-Interface Safety | ENG | 1855 KB | |
Manual VBG-PN*-K30-D*-S16* | ENG | 7126 KB | |
Manual Web-Interface | ENG | 1407 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E223772 | ALL | LINK | --- |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
Standard GSDML for Gateway / Standard GSDML für Gateway | 06/2013 | ZIP | 32 KB |
Software Tools | |||
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface Safety | ZIP | 622 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|