Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inclination sensor INX360DH-F199-B16-V15

INX360DH-F199-B16-V15
  • Sturdy housing
  • High accuracy of ≤ ± 0,15°
  • CANopen interface
  • 1-axis with 360° measuring range

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  INX360DH-F199-B16-V15

General specifications
TypeInclination sensor, 1-axis
Time delay before availability150 ms
Measurement range0 ... 360 °
Absolute accuracy≤ ± 0.15 °
Response delay≤ 25 ms
Resolution≤ 0.01 °
Temperature influence≤ 0.004 °/K
Functional safety related parameters
MTTFd700 a at 40 °C
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Status indicatordual-LED, green/red
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current≤ 65 mA at 10 V DC
≤ 60 mA at 24 V DC
Interface
Interface typeCANopen
Device profileDS 410
Node ID1 ... 127 , programmable , factory setting 1 decimal
Transfer rate20 ... 1000 kBit/s , programmable , factory setting 125 kBit/s
Output drivertransceiver according ISO 11898, galvanically isolated by means of photocouplers
Compliance with standards and directives
Standard conformity
Noise immunityEN 61000-6-2
Emitted interferenceEN 61000-6-4
Shock and impact resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 10 ... 2000 Hz
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection type5-pin, M12 x 1 connector , A-coded
Housing materialaluminum, corrosion-resistant
Degree of protectionIP68 / IP69
Massapprox. 200 g
Dimensions
Height27 mm
Width81 mm
Length107.9 mm

Classifications

SystemClasscode
ECLASS 13.027271101
ECLASS 12.027271101
ECLASS 11.027271101
ECLASS 10.0.127271101
ECLASS 9.027271190
ECLASS 8.027270790
ECLASS 5.127270790
ETIM 9.0EC011640
ETIM 8.0EC003965
ETIM 7.0EC002544
ETIM 6.0EC002544
ETIM 5.0EC002544
UNSPSC 12.141114624

Details: INX360DH-F199-B16-V15

Function

This inclination sensor has a CANopen interface. With its sturdy housing and its high accuracy, it is ideally suited for applications in the fields of solar, wind or mobile equipment.

Informative Literature: INX360DH-F199-B16-V15

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - Inclination and Acceleration SensorsENGPDF1491 KB

Product Documentation: INX360DH-F199-B16-V15

Language Selection:
ManualsLanguageFile TypeFile Size
Manual INX***DH-F199-B16-***/INY***DH-F199-B16-***ENGPDF1699 KB

Design / Simulation: INX360DH-F199-B16-V15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2225 KB
CAD Portal / CAD PortalALLLINK---

Software: INX360DH-F199-B16-V15

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
EDS file INX*-F199-B16-* (1-axis) / EDS-Datei INX*-F199-B16-* (1-achsig)ZIP2 KB
EDS file INY*-F199-B16-* (2-axis) / EDS-Datei INY*-F199-B16-* (2-achsig)ZIP2 KB

Associated Products: INX360DH-F199-B16-V15

Accessories
Y-Splitter M12 socket to M12 plug / M12 socket 5-pin A-codedfa
Terminal resistor for DeviceNet, CANopenfa