Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface module mounting base U-G3FF-DIN

U-G3FF-DIN
  • Fits on standard DIN rail

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  U-G3FF-DIN

Product Description
AS-Interface module mounting base for DIN Rail for connection to flat cable (AS-Interface and external auxiliary power)
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP67 according to EN 60529
(only in connection with module or cover)
ConnectionAS-Interface flat cable
Dimensionsabout 119, 60, 10 mm (L, W, H)

Classifications

SystemClasscode
ECLASS 13.027274092
ECLASS 12.027273792
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279212
ECLASS 5.127279212
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: U-G3FF-DIN

Function

The base U-G3FF is used for connecting G2 modules in a long design to AS-Interface. For mounting, the module is snapped onto the DIN rail, the inserted flat cables are pressed into the contact prongs of the module and thus connected. For some modules, the connection to earth is established via this top part.

Design / Simulation: U-G3FF-DIN

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP172 KB
CAD Portal / CAD PortalALLLINK---
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.