Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

AS-Interface module mounting base U-G1PP

U-G1PP

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  U-G1PP

Product Description
AS-Interface module mounting base for connection to round cable (AS-Interface and external auxiliary power)
General specifications
UL File NumberE198304
Electrical specifications
Current loading capacity≤ 5 A for max. 40 V
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP67 according to EN 60529
(only in connection with module or cover)
ConnectionPG11 round cable for AS-Interface and external power supply
core cross-section ≤ 2.5 mm
Material
HousingPBT
Dimensionsabout 80, 45, 34 mm (L, W, H)
MountingDIN rail or screw mounting

Classifications

SystemClasscode
ECLASS 13.027274092
ECLASS 12.027273792
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279212
ECLASS 5.127279212
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: U-G1PP

Function

The base U-G1PP allows to connect slaves with additional supply (EEMS) to AS-Interface.

It has one connection type to AS-Interface and an other to the auxiliary power, which are not interconnected.

The cable bushings are designed for round cables, they can be connected by screw terminals.

Associated Products: U-G1PP

Matching System Components
G4 module IP67
2 inputs (PNP) and 2 electronic outputsfa
G4 module IP65, 4 inputs (PNP) and 4 electronic outputsfa
G4 module IP65
4 inputs (PNP) and 3 electronic outputsfa
G4 module IP65
2 analog outputs (voltage)fa
G4 module IP65
2 analog outputs (current)fa
G4 module IP65
2 analog inputs (voltage)fa
G4 module IP65
2 analog inputs (current)fa
G4 module IP65, 4 inputs (PNP) and 4 electronic outputsfa
AS-Interface power extenderfa
AS-Interface Advanced Repeaterfa
Pneumatic module
4 inputs/2 pneumatic outputsfa
Accessories
Conduit adapterfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.