Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Interface converter RS-232C/RS-485 VAZ-R4-R2

VAZ-R4-R2
  • Direct connection to a PC (RS 232)
  • Point to point connection only

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-R4-R2

Product Description
RS 232C/RS 485 converter
Electrical specifications
Power supplydraws its power supply from RS 232 interface of the PC
Pin 4 (DTR) must be permanently high.
Interface
Interface typeStandard PC RS-232 interface with 9-pin D-SUB connector (female)
RS-485 interface with 9-pin D-SUB connector (male)
Transfer rateup to 57600 Bit/s
Cable lengthfor RS 232 and RS 485 each max. 2 m
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
ConnectionRS 232 , RS-485
Dimensions63, 54, 17 mm (L, W, H)

Classifications

SystemClasscode
ECLASS 13.027060390
ECLASS 12.027060390
ECLASS 11.027060390
ECLASS 10.0.127060390
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC000310
ETIM 8.0EC000310
ETIM 7.0EC000310
ETIM 6.0EC000310
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VAZ-R4-R2

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.