Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Bridge VAZ-BRIDGE-BU/BN60MM/0,75-100

VAZ-BRIDGE-BU/BN60MM/0,75-100
  • For bridging AS-Interface and AUX from one module to the next

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-BRIDGE-BU/BN60MM/0,75-100

Product Description
Jumper for switch cabinet modules with spring terminals or screw terminals
Electrical specifications
Nominal voltage48 V
Current loading capacity8 A at 40 °C
DIN VDE 0298 Part 4
HD 516/VDE 0298-300
Ambient conditions
Ambient temperature-30 ... 80 °C (-22 ... 176 °F) fixed
Mechanical specifications
Core cross-sectionFine-stranded copper 0.75 mm2
Material
Core insulationPVC
CableH05V-K, rated voltage 300/500 V
Colorbrown, blue
Connection possibilitiesSuitable for spring terminals and screw terminals
Cable length60 mm
Flammability
CableFlame-retardant as per IEC 60332-1-2
Note100 blue and 100 brown jumpers per packaging unit

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VAZ-BRIDGE-BU/BN60MM/0,75-100

Associated Products: VAZ-BRIDGE-BU/BN60MM/0,75-100

Accessory of
Cabinet module
4 inputs and 4 outputsfa
Cabinet module
4 inputs and 4 relay outputsfa
Switch cabinet module
Two analog outputsfa
Switch cabinet module
2 analog Inputsfa
Switch cabinet module
Four analog outputsfa
Switch cabinet module
4 analog Inputsfa
Cabinet module
4 inputs (PNP)fa
187.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Cabinet module
4 inputs and 4 outputsfa
Cabinet module
4 inputs and 4 relay outputsfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.