General specifications |
Signal type | Analog input |
Supply |
Rated voltage | 4 ... 24 V DC , loop powered |
Power dissipation | 75 mW |
Power consumption | 500 mW |
Control circuit |
Connection | terminals 11+, 12- |
Voltage | 4 ... 24 V DC for 4 V < Uin < 24 V: 0.97 x Uin - (85 x current in A) - 1.3 |
Current | 4 ... 20 mA |
Field circuit |
Connection | terminals 1+, 2- |
Transmission range | current: 4 ... 24 mA voltage: 4 ... 24 V DC |
Transfer characteristics |
Accuracy | 0.1 % |
Deviation | |
| After calibration | ± 20 µA incl. calibration, linearity, hysteresis and load fluctuations at 20 °C (68 °F), Uin ≤ 20 V +20 µA/-50 µA incl. calibration, linearity, hysteresis and load fluctuations at 20 °C (68 °F), 20 V < Uin < 24 V |
| Influence of ambient temperature | ± 1 µA/K (0 ... 50 °C (32 ... 122 °F)), Uin ≤ 12 V ± 2 µA/K (0 ... 60 °C (32 ... 140 °F)), Uin ≤ 18 V ± 5 µA/K (-20 ... 60 °C (-4 ... 140 °F)), Uin ≤ 24 V |
Rise time | ≤ 10 ms at 4 ... 20 mA and 250 Ω load |
Galvanic isolation |
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Indicators/settings |
Labeling | space for labeling at the front |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Conformity |
Electromagnetic compatibility | NE 21:2011 |
Degree of protection | IEC 60529:2001 |
Protection against electrical shock | UL 61010-1:2012 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | screw terminals |
Mass | approx. 100 g |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 |
| Height | 119 mm |
| Width | 20 mm |
| Depth | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | BASEEFA 03 ATEX 0141 |
| Marking | II (1)GD, I (M1) [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I (-20 °C ≤ Tamb ≤ 60 °C) , [circuit(s) in zone 0/1/2] |
| Voltage | 25.2 V DC |
| Current | 0 mA |
Output | |
| Maximum safe voltage | 253 V eff (Attention! The rated voltage can be lower.) |
Certificate | TÜV 99 ATEX 1499 X |
| Marking | II 3G Ex nA II T4 [device in zone 2] |
Galvanic isolation | |
| Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010 |
International approvals |
FM approval | |
| Control drawing | 116-0129 |
UL approval | |
| Control drawing | 116-0173 (cULus) |
IECEx approval | |
| IECEx certificate | IECEx BAS 08.0059 |
| IECEx marking | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I |
General information |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |