Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

WIS transmitter secondary NDS5-F148P10-Y

NDS5-F148P10-Y
  • Transfer range up to 5 mm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NDS5-F148P10-Y

Product Description
Inductive transmitter system
General specifications
Installationnon-flush
Transfer distance0 ... 5 mm
Output type2-wire
Functional safety related parameters
MTTFd37485 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-22 ... 70 °C (-7.6 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection typeCable connector PUR ,
with Amp connector
L = 300 mm +/- 20 mm
Connection assemblyAMP housing 282104-1
AMP crimp 282404-1
AMP sealing 281934-4
Bend protection 880810-1
Core cross-section0.5 mm2
Housing materialanodized aluminum
Sensing facePBT
Degree of protectionIP67
Cable
Cable diameter4.3 mm ± 0.1 mm
Bending radius> 15 x cable diameter
Installationscrew mounting
Free zone≥ 3 mm
Spacing to metal walls≥ ∅ 50 mm
Mass75 g
General information
NoteMaximum cable length between WIS module and WIS transmitter must not exceed 5 m.
Counterpart:
AMP housing 282080-1
AMP crimp 183035-1
AMP sealing 281934-4
Bend protection 880810-1

Approvals+Certificates: NDS5-F148P10-Y

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-2820APDF169 KB

Associated Products: NDS5-F148P10-Y

Accessories

11.00  USD

In stock

Mounting flange, 30 mmfa