Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Actuator for non-contact AS-Interface safety switches |
General specifications | ||
---|---|---|
Detection type | inductive | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
Electrical specifications | ||
Power supply | inductive over reading head | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Material | ||
Housing | Thermoplastic Hotmelt | |
Installation | Active surface facing Read head | |
Mass | 20 g | |
Dimensions | ||
Width | 29.5 mm | |
Depth | 18 mm | |
Length | 39 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274002 |
ECLASS 12.0 | 27274002 |
ECLASS 11.0 | 27270103 |
ECLASS 10.0.1 | 27270103 |
ECLASS 9.0 | 27270103 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 9.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251509 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief instructions | ENG | 618 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU TUV Rheinland Functional Safety Certificate | 01/205/5348.03/20 | ALL | 1072 KB |