Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Mounting set W-ACC-F8MK

W-ACC-F8MK
  • Accessory for WirelessHART Adapter
  • Allows mounting on panels and vertical or horizontal poles
  • Pole diameter up to 7cm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  W-ACC-F8MK

Mechanical specifications
Materialmetal
Massapprox. 200 g
Dimensions81 x 214 x 50 mm (3.2 x 8.4 x 1.97 inch)
Width81 mm
Depth50 mm
Length214 mm
Mountingpanel or pole mounting

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127242692
ETIM 9.0EC002584
ETIM 8.0EC002584
ETIM 7.0EC002584
ETIM 6.0EC002584
ETIM 5.0EC002584
UNSPSC 12.139121008

Details: W-ACC-F8MK

Function

This mounting set allows to mount the WirelessHART Adapter WHA-ADPF8B2-* to a pole or a wall. Through the modular construction, the pole can be horizontal or vertical.

The dimensions are optimized to bring the antenna of WirelessHART Adapter far away from the wall or the pole in order to minimize interference of radio communication.