Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Base with addressable serial Interface RS 485 |
Indicators/operating means | ||
---|---|---|
DIP switch | Setting the station address bus connection ON = active OFF = non-active |
|
Electrical specifications | ||
Rated operating voltage | 20 ... 30 V DC , ripple 10 %SS , PELV | |
Power consumption | max. 4 W with read/write head IPT*-FP | |
Galvanic isolation | ||
Operating voltage/interface | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Interface | ||
Physical | RS-485, addressable , up to 30 bases , address 1 ... 30 | |
Protocol | ASCII | |
Transfer rate | 1200; 2400; 4800; 9600; 19200; 38400 Bit/s | |
Cable length | ≤ 1200 m | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 with IPT*-FP | |
Connection | screw terminals | |
Interface cable | 2 conductor, acc. to RS-485 | |
Supply | up to 3 x 1.5 mm2 | |
Material | ||
Housing | diecast aluminum |
System | Classcode |
---|---|
ECLASS 13.0 | 27280492 |
ECLASS 12.0 | 27280490 |
ECLASS 11.0 | 27280490 |
ECLASS 10.0.1 | 27280490 |
ECLASS 9.0 | 27280490 |
ECLASS 8.0 | 27280490 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC002997 |
ETIM 8.0 | EC002997 |
ETIM 7.0 | EC002997 |
ETIM 6.0 | EC002997 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
The base is used in combination with an upper part, the IPT*-FP read/write station. An addressable RS 485 interface is available. It is thus possible to create a simple bus connection with up to 30 subscribers.
The address is set and the terminating resistor for the bus is connected via DIP switches.
The read/write station is connected to a higher-order control system via the serial interface and receives the commands for writing and/or reading code or data carriers via this interface.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 201 KB | |
Manuals | |||
Manual IPTx-FP with U-Px-R4 | ENG | 1158 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 375 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3498B | ALL | 107 KB |
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.