Serviceline
Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

RFID Transponder IQC21-30P

IQC21-30P
  • Operating frequency 13.56 MHz
  • 64 bit Fixcode
  • 896 bits memory available
  • Readable and writable from both sides
  • Degree of protection IP68
  • Mounting holes for simple installation
Unit Price: 

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of IQC21-30P

Product Description
Data carrier
General specifications
Operating frequency13.56 MHz
Transfer rate26 kBit/s
Memory
Chip TypeI-CODE SLI (NXP)
Type/SizeEEPROM 896 Bit
ROM 64 Bit
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years at 55 °C (131 °F)
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
Ambient conditions
Ambient temperature-20 ... 100 °C (-4 ... 212 °F)
Storage temperature-30 ... 100 °C (-22 ... 212 °F)
Mechanical specifications
Degree of protectionIP68
Material
HousingPC (Polycarbonate)

Documents: IQC21-30P

ManualsLanguageFile TypeFile Size
Manual Read / Write Ranges and Passing Speeds RFIDENGPDF3640 KB
Handbuch Schreib- und Leseabstände und Vorbeifahrgeschwindigkeiten RFIDGERPDF3642 KB
Instructions, short instructions, safety information
Simplified EU Declaration of Conformity / Vereinfachte EU-KonformitätserklärungALLPDF75 KB

Approvals+Certificates: IQC21-30P

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0392BPDF167 KB
Certificates
Russia TUV GOST-R101-KC/542PDF90 KB

Associated Products: IQC21-30P

Accessory of
441.00  USD

Contact Us

HF R/W system, ISO 15693fa
HF R/W system, ISO 15693fa
979.00  USD

Contact Us

HF R/W system, ISO 15693fa
HF R/W system, ISO 15693fa
HF read/write head, ISO 15693, for IDENTControlfa
HF read/write head, ISO 15693, for IDENTControlfa
Visit the RFID Hub

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …