Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

RFID Transponder IQC31-22-T9

IQC31-22-T9
  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • 64 bit Fixcode
  • 256 bit memory available
  • Readable and writable from both sides
  • Degree of protection IP68
  • With extended temperature range up to 220 °C (428 °F)
  • Fix code lasered onto housing

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IQC31-22-T9

Product Description
Data carrier
General specifications
DescriptionSmall command set, supports read/write single register only
Not for high speed applications where more than one register has to be read on the fly
Operating frequency13.56 MHz
Transfer rate26 kBit/s
Memory
Chip TypeTag-it HF-I Standard (Texas Instruments)
EEPROM256 Bit
UID64 Bit
Memory organization4 bytes/block
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years at 25 °C (77 °F)
Standard conformity
Degree of protectionEN 60529
RFIDISO/IEC 15693-1:2010 ,
ISO/IEC 15693-2:2006 ,
ISO/IEC 15693-3:2009 ,
ISO/IEC 18000-3
Ambient conditions
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
Storage temperature-25 ... 120 °C (-13 ... 248 °F)
160 °C (433 K) for 50 hours
220 °C (493 K) for 30 seconds
Climatic conditionsIsostatic water pressure: 45 bar for 10 hours
Shock and impact resistanceOscillation (sinus): 10 g, 10 - 2000 Hz in accordance with EN 60068-2-6
Shock (semi-sinus): 100 g, 6 ms in accordance with EN 60068-2-27
Mechanical specifications
Degree of protectionIP68
Material
HousingPPS
Installation
In airyes
Mass1.6 g ± 0.3 g
Dimensions
Height3 mm
Diameter22 mm
Construction typeCylindrical

Classifications

SystemClasscode
ECLASS 13.027280402
ECLASS 12.027280402
ECLASS 11.027280402
ECLASS 10.0.127280402
ECLASS 9.027280402
ECLASS 8.027280401
ECLASS 5.127280401
ETIM 9.0EC002996
ETIM 8.0EC002996
ETIM 7.0EC002996
ETIM 6.0EC002996
ETIM 5.0EC002996
UNSPSC 12.143211710

Details: IQC31-22-T9

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …