Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Data carrier for standard applications |
General specifications | ||
---|---|---|
Operating frequency | 902 ... 928 MHz | |
Polarization | linear | |
Memory | ||
Chip Type | Higgs-3 (Alien) | |
Memory Bank 00 (Reserved) | 64 Bit | |
Memory Bank 01 (EPC/UII) | 96 ... 480 Bit | |
Memory Bank 10 (TID) | 96 Bit | |
Memory Bank 11 (User memory) | 512 Bit | |
Read cycles | unlimited | |
Write cycles | > 100000 | |
Data retention period | 50 years @ 77 °C (170.6 °F) | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-63 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
|
Storage temperature | -40 ... 150 °C (-40 ... 302 °F) 10 minutes at 250 °C (dry heat) for 250 test cycles, 1 hour cooling |
|
Shock and impact resistance | 3 ft (1m) to concrete up to 200 cycles | |
Mechanical specifications | ||
Degree of protection | IP68 | |
Material | ||
Housing | PA 6 | |
Installation | ||
On metal | yes | |
Mass | 26 g | |
Dimensions | ||
Height | 7.5 mm | |
Width | 36.3 mm | |
Length | 51 mm | |
Construction type | Rectangular type |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - RFID Systems in Industrial Metal Stamping | ENG | 1773 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 335 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|