Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Ethernet DeviceServer |
General specifications | ||
---|---|---|
Description | Connects up to 1 serial and 1 ethernet TCP/IP devices and converts them to EtherNet/IP, PROFINET, or Modbus/TCP | |
Number of read/write heads | ||
Indicators/operating means | ||
LED Tx | Green: Data being transmitted | |
LED PWR | LED solid: Has power and has completed boot cycle LED blinking: booting up |
|
LED Link/Act | Red: Working ethernet connection | |
LED 100 MBit | Red: transfer rate 100 MBits/s Off: transfer rate 10 Mbit/s |
|
Electrical specifications | ||
Rated operating voltage | 5 ... 30 V DC , 110 / 220 Power Supply included with delivery | |
Current consumption | 500 mA @ 5 V DC | |
Power consumption | 2.5 W | |
Interface | ||
Connection of | Ethernet | |
Physical | RJ-45 Connector | |
Protocol | SMTP HTTP TCP/IP MODBUS/TCP EtherNet/IP PROFINET I/O PROFINET Cba |
|
Transfer rate | 10 MBit/s or 100 MBit/s | |
Interface 1 | ||
Connection of | 1 x TCP/IP device | |
Physical | Standard Ethernet | |
Interface 2 | ||
Interface type | RS 232, RS-485, RS 422 | |
Physical | 1 x DB9M | |
Protocol | ASCII | |
Transfer rate | 300 Bit/s ... 230.4 kBit/s | |
Ambient conditions | ||
Ambient temperature | -37 ... 74 °C (-34.6 ... 165.2 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Climatic conditions | air humidity max. 5 ... 95 % | |
Mechanical specifications | ||
Housing depth | ||
Housing diameter | ||
Degree of protection | IP20 | |
Material | ||
Housing | Stainless steel | |
Installation | panel or DIN rail mounting | |
Mass | approx. 212 g | |
Dimensions | ||
Height | 21 mm | |
Width | 71 mm | |
Length | 91 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27242608 |
ECLASS 12.0 | 27242608 |
ECLASS 11.0 | 27242608 |
ECLASS 10.0.1 | 27242608 |
ECLASS 9.0 | 27242608 |
ECLASS 8.0 | 27242608 |
ECLASS 5.1 | 27242608 |
ETIM 9.0 | EC001597 |
ETIM 8.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 5.0 | EC001597 |
UNSPSC 12.1 | 32151705 |
Product information | Language | File Type | File Size |
---|---|---|---|
EtherNet/IP: MTT... readers used with RTS-UP... | ENG | 447 KB | |
EtherNet/IP: ODT-HH-MAH... barcode reader used with RTS-UP... | ENG | 381 KB | |
EtherNet/IP: OIT500 used with RTS-UP... | ENG | 640 KB | |
Modbus/TCP: MTT... readers used with RTS-UP... | ENG | 509 KB | |
Manuals | |||
Hardware Installation and configuration guide, Shows how to Set IP address and download firmware to DeviceMaster RTS-UP DeviceServers | ENG | 1431 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Ethernet/IP firmware, manual and quick start guide for all DeviceMaster RTS-UP servers / Software Tool_a | 4.10 | ZIP | 9246 KB |
Modbus/TCP firmware, manual, and quick start guide for DeviceMaster UP DeviceServers / Software Tool_a | 5.07 | ZIP | 12195 KB |
PROFINET CbA firmware, manual, and quick start guide for DeviceMaster UP DeviceServers / Software Tool_a | 1.22 | ZIP | 2634 KB |
PROFINET IO firmware, manual, and quick start guide for DeviceMaster UP DeviceServers / Software Tool_a | 2.11 | ZIP | 3527 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.